Contact us

A new window will open A new window will open

Client HDD

Generic Data Storage HDD

MD04ACA600 / MD04ACA50D / MD04ACA500 / MD04ACA400 / MD04ACA400N / MD04ACA300 / MD04ACA300N / MD04ACA200 / MD04ACA200N

Toshiba’s MD04ACA series of the power-efficient 3.5-inch SATA HDDs delivers up to 6 TB capacity to store more data.  Thanks to the 6.0 Gbit/s interface, the rotational speed of 7,200 rpm, a 128 MiB memory buffer and Native Command Queuing, the MD04ACA series reaches a deserving level of performance and offer the suitable mix of reliability, capacity and speed for desktop PC and external storage.

Key Features
  • Up to 6 TB Capacity
  • 7,200 rpm
  • SATA Interface with 6.0 Gbit/s
  • 128 MiB Buffer
Applications
  • Desktop PC
  • External Storage

Specifications

MD04ACA*** 512 emulation ( 512e )
MD04ACA***N 512 native ( 512n )
MD04ACA600 MD04ACA50D
MD04ACA500
MD04ACA400
MD04ACA400N
MD04ACA300
MD04ACA300N
MD04ACA200
MD04ACA200N
Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Formatted Capacity 6 TB 5 TB 4 TB 3 TB 2 TB
Buffer Size 128 MiB
Rotation Speed 7,200 rpm
MTTF 600,000 hours
Power Consumption ( Low Power Idle ) 6.0 W Typ.
Weight 770 g Max. MD04ACA50D
770 g Max.

MD04ACA500
720 g Max.
720 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Toshiba Storage & Electronic Devices Solutions Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Toshiba Storage & Electronic Devices Solutions Company defines halogen-free and antimony-free SSD and HDD products as those meeting all of the following requirements: (a) containing bromine (Br) and chlorine (Cl) at no more than 900 parts per million (ppm) by weight for each element, and containing bromine and chlorine in an aggregate amount not exceeding 1500 ppm by weight; and (b) containing no more than 1000 ppm antimony (Sb) by weight. For the avoidance of doubt, Halogen-Free/Antimony-Free SSD or HDD products may not be entirely free of bromine, chlorine, or antimony, and may contain other element of the halogen family.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.