Toshiba’s MD04ACA series of the power-efficient 3.5-inch SATA HDDs delivers up to 6 TB capacity to store more data. Thanks to the 6.0 Gbit/s interface, the rotational speed of 7,200 rpm, a 128 MiB memory buffer and Native Command Queuing, the MD04ACA series reaches a deserving level of performance and offer the suitable mix of reliability, capacity and speed for desktop PC and external storage.
| Form Factor | 3.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Buffer Size | 128 MiB | |
| Rotation Speed | 7200 rpm | |
| MTTF | 600 000 h | |
| Power Consumption ( Low Power Idle ) ( Typ. )  | 
6.0 W | |
            
        
    | Capacity | Format | Weight ( Max ) | Model Number | 
|---|---|---|---|
| 6 TB | 512e | 770 g | MD04ACA600 | 
| 5 TB | 512e | 770 g | MD04ACA50D | 
| 5 TB | 512e | 720 g | MD04ACA500 | 
| 4 TB | 512e | 720 g | MD04ACA400 | 
| 4 TB | 512n | 720 g | MD04ACA400N | 
| 3 TB | 512e | 720 g | MD04ACA300 | 
| 3 TB | 512n | 720 g | MD04ACA300N | 
| 2 TB | 512e | 720 g | MD04ACA200 | 
| 2 TB | 512n | 720 g | MD04ACA200N |