Toshiba's MQ01ABD series of 2.5-inch 5,400 rpm HDDs deliver up to 1 TB of data storage capacity in a compact 2.5-inch 9.5 mm form factor. It is suitable for applications requiring power-efficiency and reliability. Leveraging Toshiba's silent seek technology, the MQ01ABD series' quiet operation makes it a suitable storage solution for laptops, All-in-One systems and applications where performance, reliability and power efficiency are critical.
| Form Factor | 2.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 512e | |
| Buffer Size | 8 MiB | |
| Rotation Speed | 5400 rpm | |
| Internal Transfer Speed ( Typ. ) |
638.9 ~ 1288.6 Mbit/s | |
| MTTF | 600 000 h | |
| Power Consumption ( Low Power Idle ) ( Typ. ) |
0.55 W | |
| Capacity | Weight ( Max ) | Model Number |
|---|---|---|
| 1 TB | 117 g | MQ01ABD100 |
| 500 GB | 107 g | MQ01ABD050 |
| 320 GB | 107 g | MQ01ABD032 |