Toshiba's MQ01ABF series of 5,400 rpm HDDs deliver up to 500 GB of data storage capacity in a ultra-compact 2.5-inch 7.0 mm height form factor. It is suitable for Ultrabooks and high-end multimedia devices with data intensive applications. The MQ01ABF leverages shock sensors to protect the drive from excessive shock and maximize data integrity. The MQ01ABF series' quiet operation makes it an excellent storage solution for laptops and applications where capacity, performance, and reliability are critical.
| Form Factor | 2.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 512e | |
| Buffer Size | 8 MiB | |
| Rotation Speed | 5400 rpm | |
| Internal Transfer Speed ( Typ. ) |
638.9 ~ 1288.6 Mbit/s | |
| MTTF | 600 000 h | |
| Power Consumption ( Low Power Idle ) ( Typ. ) |
0.55 W | |
| Weight ( Max ) | 92 g | |
| Capacity | Model Number |
|---|---|
| 500 GB | MQ01ABF050 |
| 320 GB | MQ01ABF032 |