require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Toshiba's MQ01ABF series of 5,400 rpm HDDs deliver up to 500 GB of data storage capacity in a ultra-compact 2.5-inch 7.0 mm height form factor. It is suitable for Ultrabooks and high-end multimedia devices with data intensive applications. The MQ01ABF leverages shock sensors to protect the drive from excessive shock and maximize data integrity. The MQ01ABF series' quiet operation makes it an excellent storage solution for laptops and applications where capacity, performance, and reliability are critical.
Form Factor | 2.5-inch | |
---|---|---|
Interface | SATA 6 Gbit/s | |
Format | 512e | |
Buffer Size | 8 MiB | |
Rotation Speed | 5400 rpm | |
Internal Transfer Speed ( Typ. ) |
638.9 ~ 1288.6 Mbit/s | |
MTTF | 600 000 h | |
Power Consumption ( Low Power Idle ) ( Typ. ) |
0.55 W | |
Weight ( Max ) | 92 g |
Capacity | Model Number |
---|---|
500 GB | MQ01ABF050 |
320 GB | MQ01ABF032 |