Contact us

A new window will open A new window will open

Client HDD

Mobile HDD / Mobile Thin HDD

MQ04ABD200, MQ04ABF100

Toshiba's MQ04AB Series 5,400 rpm HDDs deliver up to 2TB of data storage capacity in 2.5-inch form factor. It is suitable for ultra-portable laptop and notebook PCs, as well as for use in slim-line “all-in-one” desktop PCs.  Other uses include high-end multimedia devices where low-power and mobile-class robustness helps to achieve platform design requirements. The MQ04AB series leverage shock sensors to protect the drive from excessive shock events. The MQ04AB Series' quiet operation makes it an excellent storage solution for laptops, slim-line desktops, and applications where capacity, power-profile, and reliability are critical.

Key Features
  • Up to 2TB of Storage Capacity
  • 2.5-inch Slim Form Factor
  • 5,400 rpm performance
  • SATA up to 6.0 Gbit/s
  • 512e Advanced Format Sector Technology
  • MTTF of 600,000 hours
  • Low Power Consumption Versus traditional 3.5-inch desktop HDDs
  • Quiet Operation Versus traditional 3.5-inch desktop HDDs
  • Improved Performance with Native Command Queue (NCQ)
  • Optimize HDD Health with SMART
Applications
  • Ultrathin Notebooks portable PCs
  • Slim-line desktop and “all-in-one” PCs
  • High-End Multimedia Devices
Documents

Specifications

512 emulation ( 512e ) MQ04ABD200 MQ04ABF100
Form Factor 2.5-inch
Interface SATA 6 Gbit/s
Formatted Capacity 2 TB 1 TB
Buffer Size 128 MiB
Rotation Speed 5,400 rpm
MTTF 600,000 h
Power Consumption ( Low Power Idle ) 0.60 W Typ.
Weight 117 g Max 92 g Max
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.