Contact us

A new window will open A new window will open

Specialty

Surveillance HDD

MD04ABA500V / MD04ABA400V

Toshiba's MD04ABA-V series of low spin surveillance HDD deliver up to 5 TB of storage capacity and support for up to 32 high definition cameras. The MD04ABA-V is designed for demanding 24x7 surveillance environments. For great reliability and scalability in RAID and multi-HDD environments, the MD04ABA-V uses RV sensors to compensate for rotational vibration. The large capacities and great performance of Toshiba's MD04ABA-V series HDDs enable storage of high resolution camera feeds and support for long data retention periods.

Key Features
  • Up to 5 TB of Data Storage Capacity for High Resolution Camera Feeds
  • Support for up to 32 Cameras High-Definition Streams
  • Rotational Vibration (RV) Sensors for Great Scalability and Good Performance
  • MTTF of 1,000,000 hours
  • 24x7 Operation
  • 128 MiB Buffer/Cache for Good Streaming Performance
  • Low-Spin Design For Great Energy Efficiency
Applications
  • Surveillance Network Video Recorders (sNVR)
  • Surveillance Digital Video Recorders (sDVR)
  • Hybrid sDVR (analog and IP)
  • RAID Storage Arrays for Surveillance

Specifications

MD04ABA***V 512 emulation ( 512e )
MD04ABA500V MD04ABA400V
Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Formatted Capacity 5 TB 4 TB
Buffer Size 128 MiB
Rotation Speed Low spin
Data Transfer Speed ( Sustained ) 150 MiB/s
MTTF 1,000,000 hours
Power Consumption ( Low Power Idle ) 3.5 W Typ.
Weight 720 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Toshiba Storage & Electronic Devices Solutions Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • Number of surveillance cameras support capability is defined by performance simulation with High Definition cameras as 2MiB/s rate.
  • Cannot be applied for high operating ratio system kind of the business-critical.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.