require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Toshiba's MD04ABA-V series of low spin surveillance HDD deliver up to 5 TB of storage capacity and support for up to 32 high definition cameras. The MD04ABA-V is designed for demanding 24x7 surveillance environments. For great reliability and scalability in RAID and multi-HDD environments, the MD04ABA-V uses RV sensors to compensate for rotational vibration. The large capacities and great performance of Toshiba's MD04ABA-V series HDDs enable storage of high resolution camera feeds and support for long data retention periods.
Form Factor | 3.5-inch | |
---|---|---|
Interface | SATA 6 Gbit/s | |
Format | 512e | |
Buffer Size | 128 MiB | |
Rotation Speed | Low spin | |
Data Transfer Speed ( Sustained ) |
150 MiB/s | |
Power Consumption ( Active Idle ) ( Typ. ) |
3.5 W | |
MTTF | 1 000 000 h | |
Weight ( Max ) | 720 g |
Capacity | Model Number |
---|---|
5 TB | MD04ABA500V |
4 TB | MD04ABA400V |