EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | Mobile equipments / Notebook PCs |
---|---|
Polarity | N-ch |
Generation | U-MOSⅢ-H |
RoHS Compatible Product(s) (#) | Available |
TPCA8014-H is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TPH7R204PL | Package and characteristics are almost same | Almost same ON resistance |
TPH6R004PL | Package and characteristics are almost same | Slightly lower ON resistance |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 40 | V |
Drain current | ID | 30 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 14 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 9 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs