EOL announced
Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | DTMOSⅡ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TK15X60U is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Toshiba Package Name | TFP |
---|---|
Pins | 4 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 15 | A |
Power Dissipation | PD | 125 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 5 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 310 | mΩ |
Input capacitance (Typ.) | Ciss | - | 950 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs