Toshiba’s Surveillance HDD DT02-V Series are designed for purpose-built consumer and commercial surveillance video systems supporting up to 32 cameras. The versatile capacity allows solutions designers to customize the storage capacity that best aligns with image resolution and data retention period requirements. DT02-V series use an energy-saving 5400rpm design to deliver performance tuned for demanding 24/7, multi-stream surveillance environments. DT02-V series are designed to be compatible with the wide variety of surveillance platforms available from leading SVR and NVR vendors.
| Form Factor | 3.5-inch |
|---|---|
| Interface | SATA 6 Gbit/s |
| Buffer Size | 128 MiB |
| Rotation Speed | 5400 rpm |
| Maximum Sustained Data Rate (Typ.) | 176.4 MiB/s |
| MTTF/MTBF(AFR) | 1 000 000h (0.88%) |
| Capacity | Active Idle Power Consumption (Typ.) | Weight (Max) | Model Number |
|---|---|---|---|
| 6 TB | 2.69 W | 680 g | DT02ABA600V |
| 4 TB | 2.36 W | 650 g | DT02ABA400V |
| 2 TB | 2.08 W | 440 g | DT02ABA200V |