TLP268J

Photocoupler (phototriac output)

Description

Feature Zero-voltage turn-on
Application Scope Home appliance / SSR
Number of Circuits 1
Output type ZC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 4pin SO6
Package Image 4pin SO6
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 600 V
On-state RMS current IT(RMS) 70 mA
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT rank=- 3 mA
Trigger LED Current (Max) IFT rank=IFT2 2 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Inhibit voltage (Max) VIH - 30 V
On-state voltage (Max) VTM ITM=70mA 2.8 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2024

May,2025

May,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS VDE
TLP268J(TPL,E 3000 Yes -
TLP268J(V4-TPL,E 3000 Yes Yes

Applications

Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open