TMPM366FDXBG

Not Recommended for New Design

TX03

Description

Description Microcontrollers with a full-speed USB device achieve the optimal balance between the cost and performance.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name P-TFBGA109-0909-0.65
Package Image P-TFBGA109-0909-0.65
Pins 109
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M360 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 64 Kbyte
DMA controllers 4 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 74 port
Full UART 1 ch
UART/SIO 2 ch
I2C/SIO 2 ch
USB Device (Full Speed) 1 ch
Timer/counter(16bit) 10 ch
A/D converters(12bit) 12 ch
watchdog timer Available -
On-chip debug function Available -
JTAG (Boundary-Scan) Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 10 pins
CS/WAIT controller 2 ch
Multiply and accumulation unit Available -
Sync. Serial Interface 3 ch
The power-supply voltage using a USB ranges from 3.0V to 3.45V.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 48 -40 to 85 0.0208

Development Systems

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open