型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

PC

Notebook and desktop PCs help us to lead more productive and enjoyable lives. Toshiba PC-grade HDDs provide a very wide range of industry-standard disk storage capacities to help PC and platform designers efficiently store and deliver better quality digital content to enhance our digital lives.

Lineup

3.5-inch Form Factor

MD07ACA Series

12 TB / 14 TB/256 MiB Buffer/7200 rpm

MD04 Series

6 TB / 5 TB / 4 TB / 3 TB / 2 TB/128 MiB Buffer/7200 rpm

DT02 Series

6 TB / 4 TB / 128 MiB Buffer / 5400 rpm

DT01 Series

3 TB / 2 TB / 1 TB / 500 GB/64 MiB Buffer/7200 rpm

2.5-inch Form Factor

MQ04 Series

2 TB / 1 TB/9.5 or 7.0 mm Height/5400 rpm

MQ01ABD Series

1 TB / 500 GB / 320 GB/9.5mm Height/5400 rpm

MQ01ABF Series

500 GB / 320 GB/7.0 mm Height/5400 rpm

MQ01ABU-W Series

500 GB / 320 GB/7.0 mm Height/Wipe Technology

MQ01ABU-BW Series

500 GB / 320 GB/7.0 mm Height/FIPS

MQ01ACF Series

500 GB / 320 GB/7.0 mm Height/7278 rpm

Documents

Name

聯繫我們

聯繫我們

聯繫我們

常見問題

常見問題

購買

Where to buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open