智能音响

智能音响

低功耗和小型化等对于智能音响的设计非常重要。东芝提供了适用于电源单元、传感器信号输入单元、显示单元等的各种半导体产品的信息以及电路配置示例。

总方框图

单击总方框图中想要查看详细信息的区域。将显示我们建议的子方框图的链接。

 Up to 3.3 V : CPU/GPU, Memory Up to 3.3 V : CPU/GPU, Memory 5 V : Display Driver, LED Driver, Display Power, D-AMP, etc. 5 V : Display Driver, LED Driver, Display Power, D-AMP, etc. Up to 3.3 V : Camera, ALS, etc. Up to 3.3 V : Camera, ALS, etc. D-Amp D-Amp MIC MIC Image Processor ImageProcessor Display Driver DisplayDriver Touch Screen Controller Touch Screen Controller LED Driver LEDDriver PMIC PMIC DC/DC Converter DC/DCConverter LCD Panel LCD Panel Camera Module Camera Module Ambient Light Sensor Ambient Light Sensor Wi-Fi® Bluetooth® Wi-Fi®Bluetooth® Voice Codec Voice Codec DDR DDR FLASH FLASH SBD SBD TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS Audio Codec AudioCodec MOSFET MOSFET LDO LDO eFuse IC / Gate Driver IC & N-ch MOSFET eFuse IC /Gate Driver IC& N-ch MOSFET 15 V / 5 V DC 15 V / 5 V DC SP SP D-Amp D-Amp Load SW IC / Gate Driver IC & N-ch MOSFET Load SW IC /Gate Driver IC& N-ch MOSFET TVS TVS TVS TVS Wireless communication circuit Power supply circuit Camera modules Ambient light sensor LCD backlight Image processing section
电源电路

采用具有各种保护功能器件的电源电路示例

无线通信电路

使用外部器件的无线通信电路示例

光度感应器

光度感应器电路示例

摄像头模块

摄像头模块电路示例

LCD背光

LCD背光驱动电路示例

图像处理单元

图像处理处理器外围电路示例

子方框图

电源电路
电源电路

采用具有各种保护功能器件的电源电路示例

采用具有各种保护功能器件的电源电路示例
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-882 (CST2) SOD-882 (CST2)
VESD (Max) [kV] +/-20 +/-8 +/-15 +/-23 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 1.05 0.2 0.2 0.1 0.1
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.12 0.2 11 41 45
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
无线通信电路
Wi-Fi/Bluetooth解决方案

使用外部器件的无线通信电路示例

使用外部器件的无线通信电路示例
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-882 (CST2) SOD-882 (CST2)
VESD (Max) [kV] +/-20 +/-8 +/-15 +/-23 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 1.05 0.2 0.2 0.1 0.1
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.12 0.2 11 41 45
光度感应器
光度感应器

光度感应器电路示例

光度感应器电路示例
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Small signals detected by various sensors can be amplified with very low noise.
Part Number
Toshiba Package Name SOT-353F (UFV)
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
摄像头模块
摄像头模块

摄像头模块电路示例

摄像头模块电路示例
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-882 (CST2) SOD-882 (CST2)
VESD (Max) [kV] +/-20 +/-8 +/-15 +/-23 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 1.05 0.2 0.2 0.1 0.1
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.12 0.2 11 41 45
LCD背光
LCD背光

LCD背光驱动电路示例

LCD背光驱动电路示例
Suitable for power management switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-23F SOT-1220 (UDFN6B) SOT-883 (CST3)
VDSS (Max) [V] 60 40 30
ID (Max) [A] 6 12 0.1
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.051 0.0173  
Polarity N-ch N-ch N-ch
Schottky barrier diode with low VF and low IR is suitable for high efficiency diode rectification application.
Part Number
Toshiba Package Name SOD-323 (USC) SOD-882 (CST2)
VRRM (Max) [V]    
VR (Max) [V] 30 40
CT (Typ.) [pF] 170 28
图像处理单元
图像处理单元

图像处理处理器外围电路示例

图像处理处理器外围电路示例
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-882 (CST2) SOD-882 (CST2)
VESD (Max) [kV] +/-20 +/-8 +/-15 +/-23 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 1.05 0.2 0.2 0.1 0.1
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.12 0.2 11 41 45

解决方案

这些文档对推荐的半导体产品的要点及其特性进行了说明。请参考其进行产品选择。

Reference Design

这是DFN4D封装的图片。
TCR3EMxxA/3DMxxA/3LMxxA系列LDO稳压器,具有300 mA输出,采用小型DNF4D封装,适用于电源电路应用
该产品线包括三个系列的小型封装LDO稳压器,这些产品因其特点(标准型、低压差型和低电流消耗型)而非常适合移动设备等。我们提供了每个系列的特点、设计要点和使用方法的描述。
电源多路复用器电路PCB照片示例
电源多路复用器电路
在此参考设计中,在一个小型印刷电路板(PCB)上实现了具有2个输入和1个输出的电源多路复用器电路。将从东芝的多种产品线选择的MOSFET栅极驱动电路IC、eFuse IC、齐纳二极管和小型封装MOSFET等器件进行组合,实现具有BBM和MBB开关的理想二极管。
非隔离降压DC-DC转换器的外观图片
非隔离降压DC-DC转换器
此参考设计提供了多个非隔离降压DC-DC转换器电源的设计指南、数据和其他内容。多种电源针对各种输出、负载和电路板安装区域进行了优化。

文档

视频

设计与开发

开关电源选型工具库(SMPS Lib.)

您可以根据实际需求选择和下载电源单元的各种基本拓扑,以便在仿真环境中验证MOSFET的性能。

电机控制和驱动电路库

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

在线电路仿真器

您可使用该仿真器进行电路仿真,无需配置评估环境,即可进行预验证。注册成为会员即可免费使用。

EDA/CAD模型库

我们提供用于产品电路板开发的仿真数据、封装的3D模型以及焊盘图案模型(2D模型)。

MCU Motor Studio

MCU Motor Studio具有专用于东芝 TXZ+TM族高级系列微控制器的PC工具和电机控制固件。

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)
  • Bluetooth是Bluetooth SIG, Inc.公司的注册商标。
  • Wi-Fi是Wi-Fi Alliance的注册商标。
  • 公司名称、产品名称和服务名称可能是其各自公司的商标。
Membership registration required
在新窗口打开