无绳电动工具

无绳电动工具

在设计无绳电动工具时,低功耗和小型化等非常重要。东芝提供适用于电机驱动单元、控制单元、电源和充电管理单元等的各种半导体产品的信息以及电路配置示例。

总方框图

单击总方框图中想要查看详细信息的区域。将显示我们建议的子方框图的链接。

 Main Switch ON/OFF Main SwitchON/OFF Battery Battery Gate Driver/ Motor Control Driver Gate Driver/Motor Control Driver VDD VDD LED LED M M Inverter Inverter Temp. Sensor Temp.Sensor AC in AC in LDO Regulator LDORegulator eFuse IC eFuse IC LED Driving Circuit LED Driving Circuit Op-amp Op-amp MCU MCU Battery Charging Circuit Battery Charging Circuit Op-amp Op-amp Battery charging circuit Motor drive circuit MCU peripheral circuit
电机驱动电路

采用驱动IC和外部驱动MOSFET的无刷电机驱动电路示例

具有机械开关旋转切换功能的有刷电机驱动电路示例

采用MOSFET的H桥带旋转开关功能的有刷电机驱动电路示例

MCU外围电路

使用运算放大器和LDO的微控制器电源和信号输入等外围电路示例

电池充电电路

用于电池充电的AC-DC电源电路示例

子方框图

电机驱动电路
电机驱动电路直流无刷电机(采用驱动IC和外部MOSFET电路)

采用驱动IC和外部驱动MOSFET的无刷电机驱动电路示例

采用驱动IC和外部驱动MOSFET的无刷电机驱动电路示例
Integrate functions required as a gate driver for driving motors of power tools into single IC
Part Number
Toshiba Package Name P-WQFN40-0606-0.50-003 P-WQFN40-0606-0.50-003 P-VQFN32-0505-0.50-007 P-VQFN32-0505-0.50-007
VOUT (Max) [V] 80 80 80 80
IOUT (Max) [A] 2 2 2 2
VM [V] 8 to 75 8 to 75 8 to 75 8 to 75
RON (Typ.) [Ω]        
Integrate functions required as a gate driver for driving motors of power tools into single IC
Part Number
Toshiba Package Name P-WQFN40-0606-0.50-003 P-WQFN40-0606-0.50-003 P-VQFN32-0505-0.50-007 P-VQFN32-0505-0.50-007
VOUT (Max) [V] 80 80 80 80
IOUT (Max) [A] 2 2 2 2
VM [V] 8 to 75 8 to 75 8 to 75 8 to 75
RON (Typ.) [Ω]        
MOSFET with low on-resistance and high heat dissipation efficiency
Part Number
Toshiba Package Name DSOP Advance DSOP Advance SOP Advance SOP Advance
VDSS (Max) [V] 30 40 40 40
ID (Max) [A] 412 340 340 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0006 0.0008 0.00085 0.00074
Polarity N-ch N-ch N-ch N-ch
MOSFET with low on-resistance and high heat dissipation efficiency
Part Number
Toshiba Package Name SOP Advance SOP Advance(N) DPAK DPAK
VDSS (Max) [V] 80 80 80 80
ID (Max) [A] 120 86 84 62
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.00243 0.004 0.0051 0.0069
Polarity N-ch N-ch N-ch N-ch
直流有刷电机/机械开关电机驱动电路

具有机械开关旋转切换功能的有刷电机驱动电路示例

具有机械开关旋转切换功能的有刷电机驱动电路示例
Bipolar transistor for gate driving
Part Number
Toshiba Package Name SOT-23 (SOT23) SOT-23 (SOT23) SOT-323 (USM)
VCEO (Max) [V] -50 50 50
IC (Max) [A] -0.2 0.2 0.15
Polarity PNP NPN NPN
MOSFET with low on-resistance and high heat dissipation efficiency
Part Number
Toshiba Package Name DSOP Advance DSOP Advance SOP Advance SOP Advance
VDSS (Max) [V] 30 40 40 40
ID (Max) [A] 412 340 340 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0006 0.0008 0.00085 0.00074
Polarity N-ch N-ch N-ch N-ch
MOSFET with low on-resistance and high heat dissipation efficiency
Part Number
Toshiba Package Name SOP Advance SOP Advance(N) DPAK DPAK
VDSS (Max) [V] 80 80 80 80
ID (Max) [A] 120 86 84 62
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.00243 0.004 0.0051 0.0069
Polarity N-ch N-ch N-ch N-ch
直流有刷电机/MOSFET开关电机驱动电路

采用MOSFET的H桥带旋转开关功能的有刷电机驱动电路示例

采用MOSFET的H桥带旋转开关功能的有刷电机驱动电路示例
MOSFET with low on-resistance and high heat dissipation efficiency
Part Number
Toshiba Package Name DSOP Advance DSOP Advance SOP Advance SOP Advance
VDSS (Max) [V] 30 40 40 40
ID (Max) [A] 412 340 340 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0006 0.0008 0.00085 0.00074
Polarity N-ch N-ch N-ch N-ch
MOSFET with low on-resistance and high heat dissipation efficiency
Part Number
Toshiba Package Name SOP Advance SOP Advance(N) DPAK DPAK
VDSS (Max) [V] 80 80 80 80
ID (Max) [A] 120 86 84 62
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.00243 0.004 0.0051 0.0069
Polarity N-ch N-ch N-ch N-ch
MCU外围电路
MCU外围电路

使用运算放大器和LDO的微控制器电源和信号输入等外围电路示例

使用运算放大器和LDO的微控制器电源和信号输入等外围电路示例
Amplifies signals detected by various sensors with low noise
Part Number
Toshiba Package Name SOT-353F (UFV)
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
Small surface mount LDO regulator suitable for power tools having high noise
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
电池充电电路
电池充电电路

用于电池充电的AC-DC电源电路示例

用于电池充电的AC-DC电源电路示例
Suitable for high efficiency power switching
Part Number
Toshiba Package Name TO-220SIS TO-220SIS TO-220SIS
VDSS (Max) [V] 600 600 800
ID (Max) [A] 11.5 9.7 17
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.3 0.38 0.29
Polarity N-ch N-ch N-ch
Bipolar transistor for gate driving
Part Number
Toshiba Package Name SOT-23 (SOT23) SOT-23 (SOT23) SOT-323 (USM)
VCEO (Max) [V] -50 50 50
IC (Max) [A] -0.2 0.2 0.15
Polarity PNP NPN NPN
Small signal MOSFET for low voltage switching
Part Number
Toshiba Package Name SOT-1220 (UDFN6B) SOT-1118 (UDFN6) SOT-1220 (UDFN6B)
VDSS (Max) [V] 30 30 -30
ID (Max) [A] 15 4 -10
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.012 0.064 0.028
Polarity N-ch N-ch×2 P-ch
High current transfer ratio and high temperature operation
Part Number
Toshiba Package Name 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCEO (Max) [V] 80
Topr [°C] -55 to 125
Low noise operational amplifier to capture fluctuations in current consumption accurately
Part Number
Toshiba Package Name SOT-353F (UFV)
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
eFuse IC for robust protection
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18 18 18 18
RON (Typ.) [mΩ] 28 28 28 28 28 28
VOVC (Typ.) [V]     6.04 6.04 15.1 15.1
Recovery Operation Type Auto-retry Latch Auto-retry Latch Auto-retry Latch
eFuse IC for robust protection
Part Number
Toshiba Package Name WSON10 WSON8 WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 13.2 23 23 23 23 23
RON (Typ.) [mΩ] 53 34 34 34 34 34
VOVC (Typ.) [V]   3.87 3.87   5.7 5.7
Recovery Operation Type Latch Auto-retry Latch Auto-retry Auto-retry Latch
eFuse IC for robust protection
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34 34
VOVC (Typ.) [V]   13.7 13.7 22.2 22.2
Recovery Operation Type Auto-retry Auto-retry Latch Auto-retry Latch

解决方案

这些文档对推荐的半导体产品的要点及其特性进行了说明。请参考其进行产品选择。

Reference Design

电路板外观
无绳电动工具逆变器
三相无刷直流电机驱动电路结合了六个MOSFET(TPH1R204PB、TPH2R408QM)和一个栅极驱动器(TB67Z833SFTG),实现了紧凑而高效的电机控制。它支持各种输入模式。该参考设计提供设计指南、数据和其他内容。
使用TC78B011FTG的无感正弦波无刷电机驱动电路
使用TC78B011FTG的无感正弦波无刷电机驱动电路
该参考设计提供了使用无感正弦PWM预驱IC的3相无刷电机驱动电路的设计指南、数据和其他内容。该设计允许使用GUI轻松配置电机预驱动器。
LDO稳压器TCR3UG系列在物联网设备电源中的应用的电源电路示例
LDO稳压器TCR3UG系列在物联网设备电源中的应用
该参考设计提供了具有低功耗电流,PSRR和动态响应的文档。LDO具有小封装,低功耗和快速的负载瞬态响应。
LDO稳压器TCR15AG(固定输出电压类型)应用&电路的电源电路示例
LDO稳压器TCR15AG(固定输出电压类型)应用&电路
介绍了TCR15AG(固定输出电压类型)的特性、电源电路的应用、设计参考文件、可以导入到EDA工具的电子文件、以及组成器件的概述
LDO稳压器TCR15AGADJ应用&电路的电源电路示例
LDO稳压器TCR15AGADJ应用&电路
该参考设计提供了有关PSRR、动态响应和控制输出电压的参考文档。LDO具有非常小的封装和可调输出,适合消费类应用。

文档

视频

设计与开发

开关电源选型工具库(SMPS Lib.)

您可以根据实际需求选择和下载电源单元的各种基本拓扑,以便在仿真环境中验证MOSFET的性能。

电机控制和驱动电路库

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

在线电路仿真器

您可使用该仿真器进行电路仿真,无需配置评估环境,即可进行预验证。注册成为会员即可免费使用。

EDA/CAD模型库

我们提供用于产品电路板开发的仿真数据、封装的3D模型以及焊盘图案模型(2D模型)。

MCU Motor Studio

MCU Motor Studio具有专用于东芝 TXZ+TM族高级系列微控制器的PC工具和电机控制固件。

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)
  • Arm和Cortex是Arm Limited(或其子公司)在美国和/或其他国家或地区的注册商标。
  • TXZ+TM是东芝电子元件及存储装置株式会社的商标。
  • 本文提及的公司名称,产品名称和服务名称可能是其各自公司的商标。
Membership registration required
在新窗口打开