可编程逻辑控制器

可编程逻辑控制器

在设计可编程逻辑控制器(PLC)时,高功能性、低功耗和小型化等非常重要。东芝提供适用于电源单元、输入和输出模块单元、控制信号传输单元等的各种半导体产品的信息以及电路配置示例。

总方框图

单击总方框图中想要查看详细信息的区域。将显示我们建议的子方框图的链接。

 Input channel : n Input channel : n MOSFET MOSFET Reg. Reg. Control Control Isolation Isolation Isolation Isolation Interface Interface DC 24 V DC 24 V DC 5 V DC 5 V Control Control Power Module Power Module Back Plane Back Plane ASIC ASIC Interface Interface Isolaton Isolaton MOSFET/ Transistor Array MOSFET/Transistor Array Output channel : n Output channel : n Digital Output Module Digital Output Module DC-DC DC-DC DC 5 V DC 5 V Interface Interface Control Control DC-DC DC-DC ASIC ASIC Isolation Isolation Protection Protection Digital Input module Digital Input module ASIC ASIC Interface Interface MCU Module MCU Module DC-DC DC-DC MCU MCU Ethernet Ethernet USB USB SD SD RS-485 RS-485 Control Control DC 5 V DC 5 V Control Control Input channel : n Input channel : n ASIC ASIC LDO LDO Analog Input module Analog Input module DC 24 V DC 24 V Control Control SAR / ΔΣ ADC SAR / ΔΣADC Isolation Isolation Sensor Sensor IsolatedDC-DC IsolatedDC-DC MCU module circuit Digital output module circuit Analog input module circuit Digital input module circuit Power supply module circuit
数字输入模块电路

分立解决方案的数字输入模块电路示例

数字输出模块电路

分立解决方案的数字输出模块电路示例

电源模块

使用光耦进行反馈的电源模块电路示例

模拟输入模块电路

分立解决方案的模拟输入模块电路示例

分立解决方案的模拟输出模块电路示例

MCU模块电路

MCU模块(RS-485通讯)电路

子方框图

数字输入模块电路
数字输入模块电路

分立解决方案的数字输入模块电路示例

分立解决方案的数字输入模块电路示例
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-923 (SOD-923) SOD-882 (CST2) SOD-523 (ESC) SOD-323 (USC)
VESD (Max) [kV] +/-30 +/-30 +/-30 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.2 0.2 0.2 0.2
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 12 8.5 8.5 8.5 8.5
Transistor output photocoupler (AC input)
Part Number
Toshiba Package Name SO4 SO16
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCEO (Max) [V] 80 80
Topr [°C] -55 to 125 -55 to 125
IC output photocoupler for high speed communication (AC input)
Part Number
Toshiba Package Name 5pin SO6 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCC / VDD (Min) [V] 3 3
VCC / VDD (Max) [V] 20 20
ICC / IDD (Max) [mA] 3 3
Output Interface totem-pole(BUF) totem-pole(INV)
IC output photocoupler for high speed communication (supports IEC 61131-2)
Part Number
Toshiba Package Name 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750
VCC / VDD (Min) [V] 2.7
VCC / VDD (Max) [V] 5.5
ICC / IDD (Max) [mA] 4
Output Interface open-collector
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
One-gate logic IC
Part Number
Toshiba Package Name SOT-765 (US8) SOT-765 (US8)
VCC (Max) [V] 5.5 5.5
Function Triple Non-Inverter (Open Drain) Dual 2-Input NAND Gate
数字输出模块电路
数字输出模块电路

分立解决方案的数字输出模块电路示例

分立解决方案的数字输出模块电路示例
One-gate logic IC
Part Number
Toshiba Package Name SOT-765 (US8) SOT-765 (US8)
VCC (Max) [V] 5.5 5.5
Function Triple Non-Inverter (Open Drain) Dual 2-Input NAND Gate
Transistor output photocoupler (DC input)
Part Number
Toshiba Package Name SO4 SO16
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCEO (Max) [V] 80 80
Topr [°C] -55 to 125 -55 to 125
IC output photocoupler for high speed communication (DC input)
Part Number
Toshiba Package Name 5pin SO6 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCC / VDD (Min) [V] 3 3
VCC / VDD (Max) [V] 20 20
ICC / IDD (Max) [mA] 3 3
Output Interface totem-pole(BUF) totem-pole(INV)
Small signal MOSFET
Part Number
Toshiba Package Name SOT-23F SOT-323F (UFM)
VDSS (Max) [V] 60 60
ID (Max) [A] 6 6
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.036 0.036
Polarity N-ch N-ch
Transistor array
Part Number
Toshiba Package Name SOL16 SOP18-P-375-1.27 HSOP16
Number of Circuits 7 8 4
IOUT (Max) [mA/ch] 500 500 1500
Photorelay
Part Number
Toshiba Package Name DIP4 VSON4
BVS (Min) [Vrms] @ t = 60 [s] 5000 500
ION (Max) [A] 2 0.1
RON (Max) [Ω] 0.2 14
IFT (Max) [mA] 3 3
IFC (Max) [mA]    
Darlington transistor output photocoupler
Part Number
Toshiba Package Name 4pin SO6 DIP4
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
VCEO (Max) [V] 300 300
Topr [°C] -55 to 110 -55 to 110
电源模块
电源模块

使用光耦进行反馈的电源模块电路示例

使用光耦进行反馈的电源模块电路示例
Low on-resistance contributes to realize low power consumption of the set
Part Number
Toshiba Package Name TO-220SIS TO-220SIS
VDSS (Max) [V] 800 800
ID (Max) [A] 9.5 11.5
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.55 0.45
Polarity N-ch N-ch
Transistor output photocoupler (DC input)
Part Number
Toshiba Package Name 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCEO (Max) [V] 80
Topr [°C] -55 to 125
模拟输入模块电路
模拟输入模块电路(单通道)

分立解决方案的模拟输入模块电路示例

分立解决方案的模拟输入模块电路示例
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Contribute to low power consumption in standby operation
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
模拟输出模块电路(多通道)

分立解决方案的模拟输出模块电路示例

分立解决方案的模拟输出模块电路示例
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Contribute to low power consumption in standby operation
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
Small surface mount LDO regulator
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-25 (SMV)
IOUT (Max) [mA] 300 200
VOUT [V] 1.0 to 4.5 1.0 to 5.0
MCU模块电路
MCU模块(RS-485通讯)电路

MCU模块(RS-485通讯)电路

MCU module (RS-485 communication) circuit
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Contribute to low power consumption in standby operation
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
Small surface mount LDO regulator
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-25 (SMV)
IOUT (Max) [mA] 300 200
VOUT [V] 1.0 to 4.5 1.0 to 5.0
CMOS logic IC
Part Number
Toshiba Package Name TSSOP14B TSSOP20B TSSOP20B
VCC (Max) [V] 5.5 5.5 5.5
Function1 Buffer/Transceiver Buffer/Transceiver Buffer/Transceiver
Function2 Buffer Buffer Buffer

解决方案

这些文档对推荐的半导体产品的要点及其特性进行了说明。请参考其进行产品选择。

Reference Design

100W LLC DC-DC转换器的电路板照片
100W LLC DC-DC转换器
此参考设计提供了使用LLC谐振实现零电压开关的100W LLC DC-DC转换器的设计指南、数据和其他内容。
200W有源钳位正向DC-DC转换器的外观照片
200W有源钳位正向DC-DC转换器
此参考设计提供了使用N沟道MOSFET作为钳位开关的200W有源钳位正向DC-DC转换器的设计指南、数据和其他内容。
「请注意,截至2026年4月,2SA1201-Y已被指定为“不推荐用于新设计(NRND)。」

文档

视频

设计与开发

开关电源选型工具库(SMPS Lib.)

您可以根据实际需求选择和下载电源单元的各种基本拓扑,以便在仿真环境中验证MOSFET的性能。

电机控制和驱动电路库

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

在线电路仿真器

您可使用该仿真器进行电路仿真,无需配置评估环境,即可进行预验证。注册成为会员即可免费使用。

EDA/CAD模型库

我们提供用于产品电路板开发的仿真数据、封装的3D模型以及焊盘图案模型(2D模型)。

MCU Motor Studio

MCU Motor Studio具有专用于东芝 TXZ+TM族高级系列微控制器的PC工具和电机控制固件。

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)
Membership registration required
在新窗口打开