SSM3J352F

Small Low ON resistance MOSFETs

Description

Application Scope Power Management Switches
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-346 (S-Mini)
Package Image S-Mini
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +/-12 V
Drain current ID -2.0 A
Power Dissipation PD 0.6 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.2 V
Gate threshold voltage (Min) Vth - -0.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 110
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 136
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 199
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 443
Input capacitance (Typ.) Ciss - 210 pF
Total gate charge (Typ.) Qg VGS=-4.5V 5.1 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2016

Feb,2019

Aug,2024

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
SSM3J352F,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open