TB62209FG

EOL announced

Stepping motor driver IC

Description

Function Pseudo-sinewave drive (PWM chopper type) / Bipolar / Built-in microstep decoder / Clock-in type
Class 2-phase stepping motor driver
Number of drive motors (stepping motor) 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name HSOP36-P-450-0.65
Package Image HSOP36-P-450-0.65
Pins 36
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 1.8 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Output Voltage VO 40 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open