TB62209FG

EOL announced

Stepping motor driver IC

Description

Function Pseudo-sinewave drive (PWM chopper type) / Bipolar / Built-in microstep decoder / Clock-in type
Class 2-phase stepping motor driver
Number of drive motors (stepping motor) 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name HSOP36-P-450-0.65
Package Image Toshiba TB62209FG Stepping motor driver IC product HSOP36-P-450-0.65 package image
Pins 36
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 1.8 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Output Voltage VO 40 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open