Contact us

Uma nova janela será aberta Uma nova janela será aberta

Microcontrollers for Portable Information Devices

Portable Information Devices Touch Screen CMOS Image Sensor High-Speed USB Communications Audio Output On-Board Debug External Data Bus Power Management Circuit Oscillation Frequency Detection (OFD) LCD Display Clock Function SD Card Connection and SDIO Device Connection

Touch Screen

High-Speed USB Communications

  • USB Device (High-Speed)
  • USB Device (Full-Speed)
  • USB Host (Full-Speed)

Audio Output

On-Board Debug

  • DSU
  • JTAG

External Data Bus

  • Up to 16 Bits
  • Up to 32 Bits

Power Management Circuit

Oscillation Frequency Detection (OFD)

LCD Display

The following are example product offerings. Please contact us for details.

Color TFT
  • 16-bit WVGA
  • 16- to 24-bit VGA
  • 16-bit WQVGA
Color STN
  • 12-bit VGA
  • 8-bit QVGA
Grayscale STN
  • VGA
Monochrome STN
  • VGA
  • QVGA

Clock Function

SD Card Connection and SDIO Device Connection

  • SDHC (50 MHz, 32 GB)
  • One-bit Serial Connection (SPI mode)
  • SD and SDIO Memory Cards

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.