Contact us

Uma nova janela será aberta Uma nova janela será aberta

Camera Interface Bridge

The camera interface bridge enables high-speed transfer of camera image data to support today’s higher camera resolutions..

Block Diagram of Camera Interface Bridge.

Camera Interface Bridge Line up

Par Number TC358746AXBG TC358748XBG
Package Image
Input (1) MIPI® CSI-2 4 Data Lanes × 1ch
(2) Parallel input 24bit@154MHz
Output (1) Parallel output 24bit@100MHz
(2) MIPI® CSI-2 4 Data Lanes × 1ch
Package BGA72 (72 balls)
4.5 mm × 4.5 mm, 0.4 mm Ball pitch
BGA80 (80 balls)
7.0 mm × 7.0 mm, 0.65 mm Ball pitch
Status MP MP

* HDMI is a registered trademark of HDMI Licensing, LLC in the United States and/or other countries.

Links

Interface Bridges (Mobile Peripheral Devices)

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.