ICs lineares
Links rápidos
Uma nova janela será aberta
A load switch IC is a power supply IC fabricated using a CMOS process that contains an output transistor and an output driver. The IC versions of load switches provide a solution footprint much smaller than those composed of discrete components. Moreover, load switch ICs feature low-voltage operation, low on-resistance and low current consumption and provides additional functions. House in ultra-small packages measuring less than 1 mm2, Toshiba's load switch ICs are ideal for space-critical portable applications.
Load switch ICs feature low-voltage operation and low on-resistance and provide additional functions. (Inrush current limiting, automatic output discharge, reverse-current protection, thermal shutdown, etc.)
Contatos
Se você tiver alguma dúvida, clique em um destes links: