Uma nova janela será aberta
Supports a wide range of supply voltages from a low-voltage, high-speed type (TC74VCX series) to a high-withstand voltage logic (4000 series). Provided in the different types of packages ranging from small type, US to industrial standard type (TSSOP, SOP, SOIC).
Clicking on a series name allows you to see a product list.
74VHC and 74LCX series, which use new TSSOP packages, are guaranteed operating temperature from -40 to 125 degC and are compliant with the reliability requirements of AEC-Q100 (Rev.H Grade1).The 74VHC and 74LCX sereis are recommended for use in new designs.
Series | Recommended series |
---|---|
TC74VHCxxxxFT | 74VHCxxxxFT |
TC74VHC9xxxxFT | 74VHC9xxxxFT |
TC74VHCTxxxxFT | 74VHCTxxxxFT |
TC74VHCVxxxxFT | 74VHCVxxxxFT |
TC74LCXxxxxFT | 74LCXxxxxFT |
Please also consider Equivalent function One-Gate Logic (L-MOS) of CMOS Logic ICs.
Type | Series | Part Number | Operating voltage range (V) | Propagation delay (ns) |
Output current (mA) |
Input Tolerant (V) |
Output Tolerant (V) |
Equivalent One-Gate Logic (L-MOS) |
---|---|---|---|---|---|---|---|---|
5-V | Standard | TC4000B TC4500B |
3~18 | 65 (@5.0V) |
±0.51 (@5.0V) |
- | - | TC4S TC4W |
High-Speed | TC74HC | 2~6 | 23 (@4.5V) |
±4.0 or ±6.0 (@4.5V) |
- | - | TC7S TC7W TC7WT |
|
TC74HCT | 4.5~5.5 | |||||||
Advanced | TC74AC | 2~5.5 | 8.5 (@4.5V) |
±24 (@4.5V) |
- | - | - | |
TC74ACT | 4.5~5.5 | |||||||
Very High-Speed | TC74VHC 74VHC TC74VHC9 74VHC9 |
2~5.5 | 8.5 (@4.5V) |
±8.0 (@4.5V) |
0~5.5 | - | TC7SH TC7WH TC7PH TC7SET |
|
TC74VHCT 74VHCT |
4.5~5.5 | 0~5.5 | ||||||
TC74VHCV 74VHCV |
1.8~5.5 | ±16 (@4.5V) |
- | |||||
Low-voltage | ||||||||
- | TC74LCX 74LCX |
1.65~3.6 * | 6.5 (@3.0V) |
±24 (@3.0V) |
0~5.5 | 0~5.5 | TC7SZ TC7PZ TC7WZ |
|
- | TC74VCX | 1.2~3.6 * | 4.2 (@2.3V) |
±24 (@3.0V) |
0~3.6 | 0~3.6 | 7UL1G |
Contatos
Se você tiver alguma dúvida, clique em um destes links: