Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Uma nova janela será aberta Uma nova janela será aberta

Bluetooth® wireless technology ICs

Three products are available for Bluetooth Ver5.0

TC35680FSG, TC35681FSG

Toshiba Electronic Devices & Storage Corporation started mass production of the TC35680FSG and the TC35681FSG, which are both consumer-grade Bluetooth Ver.5.0 devices. Additionally, an automotive-grade IC that supports wide-temperature-range operation and is AEC-Q100-compliant is under development.

Note: The AEC-Q100 test is in progress and is scheduled for completion in Q3 of 2019

 

Bluetooth® wireless communication ICLong Communications RangeWide Temperature Range Ultra Low PowerHealthcareBeacons & TagsAutomotive

Bluetooth® wireless communication are widely used by audio, mobile, wearable and healthcare devices. In the coming years, Bluetooth  classic/low energy dual and Bluetooth® low energy devices will become increasingly pervasive.  

Future Directions and Progress to Date as a Bluetooth SIG Promoter

For parametric search, including download data sheets, functions and characteristics,
please click here.

Parametric Search

Third-party Software and Hardware Support

Toshiba wireless products are used by multiple third-party hardware and software suppliers to offer more customized offerings for specific market segments. Below is a list of companies that offer products based on Toshiba Bluetooth ICs.
 

Supplier

Description

Fanstel Corp

A range of Bluetooth Smart, Bluetooth Smart Ready and WiFi modules.

Mindtree  

Mindtree EtherMind v4.2/v5.0 Bluetooth Stack and Profiles IP

Panasonic

Panasonic PAN1026 Series Place and Play Bluetooth module

SEARAN LLC.

Bluetooth software stack for Toshiba Bluetooth Smart and Bluetooth Smart Ready devices.

Bluetooth® standards and product lineup

Bluetooth® low energy

bluetooth_low-energyTC35675XBGTC35676FSGTC35678FSGTC35678FXGTC35680FSGTC35670FTGTC35667FTGTC35679FSGTC35679IFTGTC35681FSGTC3567CFSGTC35667IFTGTC3567DFSG

Bluetooth® classic, classic / low energy dual

bluetooth_classicTC35661SBG-203TC35661IDBG-203TC35661IDBG-503TC35661SBG-503TC35661SBG-551TC35661IDBG-009TC35661SBG-009

* Bluetooth® is registered trademarks of Bluetooth SIG, Inc.
* Partly reproduced from the website of Bluetooth® SIG.

Technical information Downloading site

【Content provided】
●Datasheet
●Hardware application note
●Software application note
●Sample software for IAR EWARM
●Sample software for MDK-ARM

●Software reference manual

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.