Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Uma nova janela será aberta Uma nova janela será aberta

Automotive

Why not add safety and convenience to car infotainment?

Driver’s health monitor by Bluetooth®

Driver’s health monitor by Bluetooth®
  • Body temperature
  • Heart rate
  • Blood pressure, etc.

Connect: Wearable application

  →driver assist function

Remote control via smartphones

Remote control via smartphones
  • Remote keyless entry
  • TPMS (tire pressure monitor)
  • Fuel level data, etc.

Connect: Smartphone

  →Remote, Car-info

Wireless cooperation between car audio systems and smartphones

Wireless cooperation between car audio systems and smartphones

For parametric search, including download data sheets, functions and characteristics,
please click here.

Parametric Search

Products recommended for automobiles

Product name Bluetooth Brand Toshiba LE generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features
TC35679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2
ES
TC35667 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP
TC35661 classic/low energy dual
- - V4.2
V4.0
MP WBS
TC35661 classic - - V4.2 MP -
Technical information Downloading site

【Content provided】
●Datasheet
●Hardware application note
●Software application note
●Sample software for IAR EWARM
●Sample software for MDK-Arm

●Software reference manual

* Bluetooth® is registered trademarks of Bluetooth SIG, Inc.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.