News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
06-11-2024
50V/3.0A Stepping Motor Driver without Current Sensing Resistors
31-10-2024
Toshiba Starts Sample Shipments of Gate Driver IC for Three-Phase Brushless DC Motors in Diverse Automotive Applications
24-10-2024
Toshiba Releases Automotive Photorelay with Output Withstand Voltage of 900V, Housed in a Small Package
23-10-2024
Lineup Expansion of 150V N-Channel Power MOSFETs Using a New Generation Process that Helps Reduce Power Consumption of Power Supplies
16-10-2024
Small MOSFETs Bring Lower Power Consumption and Longer Operating Times to Battery-Driven Devices
25-09-2024
Toshiba第三代碳化矽肖特基柵極二極體產品系列增添1200 V新成員,將推動工業電源設備實現高效率
10-09-2024
Toshiba 宣布推出CMR 24TB及SMR 28TB硬碟
10-09-2024
Toshiba開始出貨車載直流有刷馬達的柵極驅動器積體電路樣品,此舉將有助於實現設備小型化
03-09-2024
Toshiba正在提供有助於縮短軟體開發時間的汽車CXPI應答器介面IC樣品
29-08-2024
Toshiba推出輸出耐壓為900V的汽車光繼電器
21-08-2024
Toshiba 擴大 -40V/-60V 車用 P 通道功率 MOSFET 產品陣容,確保車用設備穩定運行
09-08-2024
Toshiba 推出適用於大型視訊監控系統的新一代 S300 Pro 監控型硬碟
31-07-2024
擴大有助於提升電源效率的600 V Super Junction N通道MOSFET產品線
26-07-2024
東芝開發出可減輕SiC功率模組中並聯晶片間寄生振盪的技術,該技術具有最小閘極電阻,可支援高速切換
18-07-2024
Toshiba推出可重複使用的電子保險絲eFuse IC新系列- 推出小型高壓「TCKE9系列」 -
17-07-2024
擴大功率 MOSFET 產品陣容,配備高速二極體,有助於提高電源效率
11-07-2024
Toshiba推出支援PCIe® 5.0和USB4®等高速差分訊號的2:1多工器/1:2解多工器開關
28-06-2024
東芝開發出48 V至1 V非隔離DC-DC轉換器IC
25-06-2024
Toshiba 宣布推出容量高達10TB的 MG10-D 系列企業級硬碟
19-06-2024
有助於減少對環境影響的雙極電晶體的產品線擴展
開啟新視窗