Storage Products (HDD)
Quick Links
A new window will open
Toshiba’s MD07ACA series utilize Helium-sealed mechanical design to provide power-efficient 3.5-inch SATA HDD, compare with previous model. Addition, the 14TB model powered by an Innovative 9-disk technology to realize the high capacity.
Thanks to the rotational speed of 7,200 rpm, a 256 MiB memory buffer and MTTF 600000 hours, the MD07ACA series offers the suitable reliability and performance for desktop PC and external storage use.
512 emulation ( 512e ) | MD07ACA14T | MD07ACA12T |
---|---|---|
Form Factor | 3.5-inch | |
Interface | SATA 6 Gbit/s | |
Formatted Capacity | 14 TB | 12 TB |
Buffer Size | 256 MiB | |
Rotation Speed | 7,200 rpm | |
MTTF | 6000000 h | |
Power Consumption( Active Idle ) | 4.54 W | |
Weight | 720 g Max |
Contacts
If you have any queries, click one of these links: