Toshiba’s MD07ACA series utilize Helium-sealed mechanical design to provide power-efficient 3.5-inch SATA HDD, compare with previous model. Addition, the 14TB model powered by an Innovative 9-disk technology to realize the high capacity.
Thanks to the rotational speed of 7,200 rpm, a 256 MiB memory buffer and MTTF 600000 hours, the MD07ACA series offers the suitable reliability and performance for desktop PC and external storage use.
| Form Factor | 3.5-inch |
|---|---|
| Interface | SATA 6 Gbit/s |
| Interface | 512e |
| Buffer Size | 256 MiB |
| Rotation Speed | 7,200 rpm |
| MTTF | 600 000 h |
| Power Consumption ( Active Idle ) |
4.54 W |
| Weight ( Max ) | 720 g |
| Capacity | Model Number |
|---|---|
| 14 TB | MD07ACA14T |
| 12 TB | MD07ACA12T |