Toshiba’s MN series of 3.5-inch 7,200 rpm hard disk drives (HDD) deliver up to 10 TB of storage capacity, making it suitable storage solution for home and SOHO NAS applications. To address the demanding requirements, these HDDs provide enterprise class 1,000,000 hour MTTF, 180TB/year workload rating and support for 24/7 power-on operation. The MN series also features rotational vibration (RV) sensors which automatically detect and compensate for transient vibrations to deliver consistent performance in multi-bay storage enclosures.
| Form Factor | 3.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 512e | |
| Buffer Size | 10 TB | 256 MiB |
| 8 TB, 6 TB, 4 TB | 128 MiB | |
| Rotation Speed | 7200 rpm | |
| MTTF | 1,000,000 h | |
| Weight ( Max ) |
10 TB, 8 TB, 6 TB | 770 g |
| 4 TB | 720 g | |
| Capacity | Maximum Sustained Data Rate (Typ.) | Active Idle Power Consumption (Typ.) | Model Number |
|---|---|---|---|
| 10 TB | 237 MiB/s | 7.15 W | MN06ACA10T |
| 8 TB | 230 MiB/s | 6.2 W | MN05ACA800 |
| 6 TB | 230 MiB/s | 6.7 W | MN05ACA600 |
| 4 TB | 195 MiB/s | 5.2 W | MN04ACA400 |