require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Toshiba's MQ01ABD-V series of 5,400 rpm 2.5-inch HDDs deliver up to 1 TB of storage capacity. The MQ01ABD-V series is suitable for video editing, set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.
Form Factor | 2.5-inch | |
---|---|---|
Interface | SATA 3 Gbit/s | |
Format | 512e | |
Buffer Size | 16 MiB or 8 MiB | |
Rotation Speed | 5400 rpm | |
Internal Transfer Speed ( Typ. ) |
638.9 ~ 1288.6 Mbit/s | |
MTTF | 600 000 h | |
Power Consumption ( Low Power Idle ) ( Typ. ) |
0.55 W |
Capacity | Weight ( Max. ) | Model Number |
---|---|---|
1 TB | 117 g | MQ01ABD100V |
500 GB | 107 g | MQ01ABD050V |
320 GB | 107 g | MQ01ABD032V |
250 GB | 107 g | MQ01ABD025V |