EOL announced
Radio-frequency SiGe Heterojunction Bipolar Transistor
Application Scope | UHF/SHF band low noise amplifier |
---|---|
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
MT4S300T is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
MT4S300U * Please contact us about this product. |
Almost same characteristics but different package | - |
Toshiba Package Name | TESQ |
---|---|
Pins | 4 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.05 | A |
Collector power dissipation | PC | 100 | mW |
Junction temperature | Tj | 150 | ℃ |
Collector-emitter voltage | VCEO | 4 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Insertion Gain (Typ.) | |S21|2 | f=2GHz | 18 | dB |
Transition frequency (Typ.) | fT | - | 26.5 | GHz |
Noise Figure (Typ.) | NF | f=2GHz | 0.55 | dB |
Contact us
Contact usFrequently Asked Questions
FAQs