PCIM 2025

Excellence in Power

We are thrilled to invite you from May 6 - 8 to our booth 229 in hall 4A at PCIM 2025 in Nuremberg to experience Toshiba's "Excellence in Power". Our advanced power semiconductor technologies help you imagine solutions & products that enhance performance, reliability, and sustainability. Stay up-to-date with our journey towards PCIM by bookmarking this page.

Your Team Toshiba

Committed to People. Committed to the future. 

3D-Image of the PCIM booth

Curious what to expect at PCIM 2025? Our press release delivers insights:
Toshiba drives ‘Excellence in Power’ at PCIM 2025

Download pdf:  English  German  

Sneak Peak Exhibits

Image of a reference board. In the background your see a train

Gate Drive Circuit Solution for SiC MOSFET Module

The solution offers a built-in implementation of a SiC MOSFET Module. It provides an independent open-collector fault signal output of high-side and low-side. The output voltage is +20V (typ.) / -6.7V (typ.), the output current ±9.8A (max.) and the max. PWM frequency 50kHz.

TLP5231 – isolated pre-gate driver    SSM6K804R – n-ch MOSFET  

TPC8132 – p-ch MOSFET   TCR1HF50B – LDO Regulator

SSM3K15AFS – n-ch MOSFET  2SC6026MFV – npn transistor

 

 

Image of single channel H-Bridge driver with integrated current monitoring

Single channel H-Bridge driver with integrated current monitoring

The H-Bridge drivers TB67H453FNG/FTG provide an extended operating voltage range, max ratings and a built-In logic regulator for ultra-low standby current. As a benefit no external capacitor is needed. Target applications are robot vacuum cleaners, home and office applications, industrial equipment and many more.

TB67H453FNG   TB67H453FTG

 

 

Automotive Thermal Management

Toshiba's SmartMCDTM enables space and system cost savings in automotive applications. The device features an integrated microcontroller with a gate driver to create an effective solution for automotive pump,  fans and more. 

TB9M003FG       

SmartMCD Flyer

Latest news

  • 01
  • 02
  • 03
  • 04
  • 05
  • 06
  • 07
  • 08
  • 09
  • 10
  • 11
  • 12

Clicker 4 Inverter Shield 2 extension board allows gate driver evaluation in various BLDC motor applications

Latest addition to MIKROE Clicker 4 series of extension boards features new Toshiba gate driver

Learn more

4-bit dual-supply bus transceivers from Toshiba support low voltage level-shifting in systems featuring widely-used communications protocols

Flexible options for managing UART or SPI interfaces using signal levels down to 0.8V

Learn more

Updated Motor Control Studio software from Toshiba streamlines motor control solutions

Simplify the use of Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) drives

Learn more

600V 24mΩ MOSFET improves power supply efficiency

TK024N60Z1 offers the lowest on-resistance in the DTMOSVI 600V series

Learn more

Toshiba releases automotive gate driver IC for brushed DC motors

New reference design features gate driver optimised for simplified latch and lock applications that do not require speed control

Learn more

Toshiba ships early samples of 1200V SiC MOSFETs in bare die format

New devices offer low resistance and high reliability for automotive traction inverter

Learn more

H-bridge motor driver for high-torque applications

The new TB67H482FNG 50V/5A brushed DC motor driver enhances operational performance with simplified integration and energy savings

Learn more

High-speed photorelays improve semiconductor tester efficiency

Turn-on times are up to 62% shorter than previous models

Learn more

Boost efficiency with Toshiba’s advanced H-bridge drivers

Real-time current monitoring and versatile control for brushed DC motors and beyond

Learn more

Stepper motors Introduction of new 50V/3.0A constant current Driver IC

Pin/form-compatible device upgrade enables engineers to increase the power rating of their design while halving RDS(ON) to significantly reduce waste heat

Learn more

New microcontroller: Device suited for motor control in consumer and industrial equipment

New additions expand Toshiba’s M4K and M470 groups of Arm® Cortex®-M4 MCUs for motor control

Learn more

Toshiba's Innovation Centre

Be inspired by our technologies and solutions and discover how to place us at the heart of your innovations. 

Learn more

Power Semiconductor Portfolio

Company introduction

Speakers at PCIM

 

Save the date:

Impact of SBD embedding into SiC MOSFETs on dynamic behavior at High Temperature

Shunsuke Asaba 

Oral session - May 6, at 11:20 – 11:40 on Stage: Brüssel 1. 

Accurate IGBT Circuit Model Considering Impact of Dynamic Avalanche Phenomenon

  • Kazuyasu Takimoto / Co-Authors: Kazuya Kodani, Naotake Watanabe

3rd Poster Session - Foyer  -  Modelings and Simulations II - May 8,  8 sessions in total from 11:15 – 12:45 

 

You missed our speakers at PCIM 2024? Click to catch up.

Improved reliability of a 2200 V SiC MOSFET module with an epoxy-encapsulated insulated metal substrate

H. Kono et al., "Improved reliability of a 2200 V SiC MOSFET module with an epoxy-encapsulated insulated metal substrate", 04/2024 Power Conversion and Intelligent Motion (PCIM) Europe, Nürnberg, Germany, 2024, pp. 2017-2022. Doi: 10.30420/566262283

© 2024 IEEE. Personal use of this material is permitted. Permission from IEEE must be obtained for all other uses, in any current or future media, including new collective works, for resale or redistribution to servers or lists, or reuse of any copyrighted component of this work in other works. And published article is uploaded in IEEE Xplore (https://ieeexplore.ieee.org/document/10654147)

 

Paralleling 3.3-kV/800-A rated SiC-MOSFET Modules: An Optimization Method

H. Irifune et al., "Paralleling 3.3-kV/800-A rated SiC-MOSFET Modules: An Optimization Method", 042024 Power Conversion and Intelligent Motion (PCIM) Europe, Nürnberg, Germany, 2024, pp. 2023-2030. Doi: 10.30420/566262284

© 2024 IEEE. Personal use of this material is permitted. Permission from IEEE must be obtained for all other uses, in any current or future media, including new collective works, for resale or redistribution to servers or lists, or reuse of any copyrighted component of this work in other works. And published article is uploaded in IEEE Xplore (https://ieeexplore.ieee.org/document/10654094)

 

Videos

Watch our demo videos for 

  • our servo drive reference model for multi-axis motor control 
  • time sensitive network and multi-gigabit Ethernet up to 10GBit/s in industrial and automotive applications.

 

SmartMCD

Servo Drive Reference Model

Automated Guided Vehicle (AGV)

Time Sensitive Network

Campaigns

Passion for Power Solutions

Picture showing semiconducor board and MOSFET circuit

High efficiency power conversion & control

Interested in more power topics? Our Passion for Power Solutions Page ties it neatly up for you, providing indepth information about our latest product & solution portfolio.

Journey of Motor Control

Image showing a MCU, a stepper, brushless and brushed motors.

Empowering Motion

Toshiba has over 40 years of core competence delivering high quality, reliable motor control MCDs and MCUs to meet customer's needs, enhance energy efficiency, and support a more sustainable future.

Innovation & Insights

Whitepapers, HV Lab, Articles & Podcasts

electronicnet.de: Interview

Armin Derpmanns, Vice President Marketing & Operations at Toshiba Electronics Europe, spoke with Iris Stroh from Markt&Technik, a renowned electronics publication in Germany. (*Interview in German language. Copyright: Markt & Technik, electronicnet.de)

 

The Electropages Podcast 

Host Robin Mitchell  and Armin Derpmanns, Vice President of Marketing and Operations at Toshiba discuss the growing role of silicon carbide, and Toshiba's strategic move towards sustainability and digitalization.

Whitepapers

Find detailed information about the benefits of our MOSFET-portfolio including SiC, HV- and LV-MOSFETs at our innovation centre.

High Voltage Laboratory

Toshiba's high voltage laboratory in EMEA allows us to address  application-related questions from customers more rapidly.

Power Focus Interview

Learn more about TEE’s focus on power in our interview* with the magazine Markt & Technik. *Please note that the interview is in German..

Podcast Analog ICs

In the podcast Passion for technology the need for miniaturisation of analog devices is discussed.

A new window will open