News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
03-03-2021
Toshiba Launches Thin and Compact LDO Regulators that Help to Reduce Device Size and Stabilize Power Line Output
25-02-2021
Toshiba Launches Silicon Carbide MOSFET Module that Contributes to Higher Efficiency and Miniaturization of Industrial Equipment
18-02-2021
Toshiba Announces 18TB MG09 Series Hard Disk Drives
05-02-2021
Toshiba Launches 100V High-current Photorelay for Industrial Equipment
02-02-2021
Toshiba Adds New eFuse IC, an Electronic Fuse for Repeated Use that Offers Adjustable Overvoltage Protection and FLAG Signal Output Function
01-02-2021
A low-spike-type 40 V N-channel power MOSFET that helps reducing EMI of power supplies : TPHR7404PU
22-01-2021
Lineup expansion of Schottky barrier diodes with 60 V products using the compact US2H package that has excellent heat dissipation allowing easier thermal design : CUHS15F60, CUHS20F60, CUHS15S60, CUHS20S60
13-01-2021
Toshiba Introduces 5 new groups of TXZ+™ Family Advanced Class Microcontrollers that Realize Low Power Consumption, Support System Cost Reduction and Motor Control
10-12-2020
Toshiba Launches 5A 2ch H-Bridge Motor Drivers for Automotive Applications
30-11-2020
Toshiba Electronic Devices & Storage Corporation Publishes English Edition of Environmental Report 2020
30-11-2020
A discrete IGBT that helps reduce the power consumption and radiated emissions of home appliances : GT30J110SRA
30-11-2020
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited : TLP5751H, TLP5752H, TLP5754H
24-11-2020
Toshiba Employee Receives 1906 Award from IEC
19-11-2020
Notice on Media Coverage
30-10-2020
Toshiba Launches High Ripple-Rejection Ratio, Low-Noise LDO Regulators with Enhanced Power-Line Stabilization
27-10-2020
Toshiba Announces Updated 4TB, 6TB and 8TB Enterprise Capacity HDD Models
22-10-2020
Toshiba Launches Dual H-bridge Motor Driver IC with PWM Control for Mobile Devices and Home Appliances
19-10-2020
Toshiba Launches 1200V Silicon Carbide MOSFET that Contributes to High-efficiency Power Supply
05-10-2020
Expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F
30-09-2020
Toshiba’s Cascode GaN Discrete Power Device Realize Stable Operation and Simplifies System Design with Direct Gate Drive