Contact us

Uma nova janela será aberta Uma nova janela será aberta

Small Package

Toshiba load switch IC is a power supply IC fabricated using a CMOS process that contains an output transistor and an output driver. The IC versions of load switches provide a solution footprint much smaller than those composed of discrete components. House in ultra-small packages measuring less than 1 mm2, Toshiba load switch ICs are ideal for space-critical portable applications.

Discrete devices necessary to create a load switch

Load Switch IC Lineup by package

WCSP4C

WCSP4D

WCSP6C

WCSP6E

WCSP9

WCSP16C

SMV(SOT-25)

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.