※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has released a product of 600 V small intelligent power device (IPD) "TPD4165K" for brushless DC motor drive applications such as air conditioners, air purifiers, and pumps.
The new product “TPD4165K” has increased its maximum output current from 2 A to 3 A compared with Toshiba’s existing products[1]. It allows supporting a wide range of equipment that requires more power for motor drives.
“TPD4165K” is housed in a through hole type HDIP30 package, which reduces the mounting area by approximately 21 % against Toshiba’s previous products[2]. This helps reduce the size of motor drive circuit boards.
As power supply voltage may fluctuate significantly in regions with unstable power supply, the voltage has been increased from the 500 V of Toshiba’s previous products[2] to 600 V, which improves reliability.
A "Reference Design for Sensorless Brushless DC Motor Drive Circuit" that utilizes the new TPD4165K and a TMPM374FWUG microcontroller with vector control engine, is available on website.
Toshiba will continue to expand its product line-up with improved characteristics, to improve design flexibility, and to contribute to carbon neutrality through energy-saving motor control.
Notes:
[1] HDIP30 package products (mass production): TPD4163K, TPD4164K
[2] DIP26 package products (end-of-life products): TPD4123K, TPD4123AK, TPD4144K, TPD4144AK, TPD4135K, TPD4135AK
Brushless DC motors in home appliances
(Unless otherwise specified, Ta=25 °C)
| Part number | TPD4163K[1] | TPD4164K[1] | TPD4165K | |||
|---|---|---|---|---|---|---|
| Data sheet | PDF: 452KB | PDF: 444KB | PDF: 566KB | |||
| Absolute maximum ratings |
Power supply VBB (V) | 600 | ||||
| Output current (DC) Iout (A) | 1 | 2 | 3 | |||
| Operation ranges |
Operating power supply voltage VBB (V) |
Max | 450 | |||
| Electrical characteristics |
Output saturation voltage | VCEsatH (V) | Typ. | 2.6 (IC=0.5 A) |
3.0 (IC=1 A) |
2.6 (IC=1.5 A) |
| VCEsatL (V) | Typ. | |||||
| FRD forward voltage | VFH (V) | Typ. | 2.0 (IF=0.5 A) |
2.5 (IF=1 A) |
1.9 (IF=1.5 A) |
|
| VFL (V) | Typ. | |||||
| Package | Type | Through hole | ||||
| Toshiba’s name | HDIP30 | |||||
| Size (mm) | Typ. | 32.8 × 13.5, t=3.525 | ||||
| Protect function | Over-current/thermal shutdown/under-voltage/ shutdown function controlled by SD pin |
|||||
| Sample check & availability | ![]() |
![]() |
![]() |
|||
Notes:
[1] HDIP30 package products (mass production): TPD4163K, TPD4164K
Product information
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
