Contact us

MOSFET Product lineup

Uma nova janela será aberta Uma nova janela será aberta

Packaging Trends for 12-300V MOSFETs

TOSHIBA has various packages for each purpose from very small package like 0.8x0.6mm to high radiation package.

12V - 300V MOSFETs Package Size vs. PD

12V - 300V MOSFETs Package Size vs. PD

MOSFET Lineups by Package (PD>10W)

Package Size (mm) Lineups
D2PAK 10.0×15.0×3.5 Lineups
DPAK 6.6×10.0×2.3 Lineups
DSOP Advance 5.0×6.0×0.73 Lineups
SOP Advance 5.0×6.0×0.95 Lineups
TSON Advance 3.3×3.3×0.85 Lineups

MOSFET Lineups by Package (PD<10W)

Package Size (mm) Lineups
SOP-8 4.9×6.0×1.5 Lineups
PS-8 2.9×2.8×0.8 Lineups
TSOP6F 2.9×2.8×0.8 Lineups
S-Mini 2.9×2.5×1.1 Lineups
SOT-23F 2.9×2.4×0.8 Lineups
UFM 2.0×2.1×0.7 Lineups
UF6 2.0×2.1×0.7 Lineups
UDFN6B 2.0×2.0×0.75 Lineups
USM 2.0×2.1×0.9 Lineups
ES6 1.6×1.6×0.55 Lineups
SSM 1.6×1.6×0.7 Lineups
WCSP6C 1.5×1.0×0.5 Lineups
VESM 1.2×1.2×0.5 Lineups
CST3B 1.2×0.8×0.48 Lineups
CST3 1.0×0.6×0.38 Lineups
CST3C 0.8×0.6×0.38 Lineups
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.