News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
09-06-2025
東芝研發出可降低溝槽型SiC MOSFET與Semi-Super-Junction肖特基二極體損耗的新技術
20-05-2025
Toshiba推出採用DFN8x8封裝的第3代650V SiC MOSFET
22-04-2025
Toshiba為N300 NAS硬碟系列發表24TB新陣容
19-03-2025
Synology 與Toshiba簽訂合作備忘錄 加深策略合作夥伴關係
18-03-2025
Toshiba推出有助於減少連接線數的汽車 CXPI 通訊驅動器/接收器 IC
13-03-2025
Toshiba發表適用於汽車有刷直流馬達的閘極驅動器積體電路,協助實現裝置小型化
06-03-2025
Toshiba推出具有增強安全功能的SiC MOSFET閘極驅動光電耦合器,適用於工業設備
05-03-2025
東芝功率半導體後段生產新廠房完工
27-02-2025
Toshiba推出符合AEC-Q100標準的汽車數位隔離器
20-02-2025
Toshiba發布具備高速開機時間的小型光繼電器,幫助縮短半導體測試儀器的測試時間
29-01-2025
Toshiba推出適用於消費性設備及工業設備的50 V/5 A直流有刷馬達驅動晶片
22-01-2025
Toshiba擴展基於 Arm® Cortex®-的馬達控制微控制器產品線
14-01-2025
Toshiba 推出新款 Canvio Flex 2.5 吋外接式硬碟
25-12-2024
用於電源線突波保護的齊納二極體有助於提高設備可靠性
12-11-2024
Toshiba開始提供具有低導通電阻和高可靠性、用於汽車牽引逆變器的裸片1200V SiC MOSFET的試樣
06-11-2024
Toshiba無需電流感測電阻的50 V / 3.0 A步進馬達驅動器
31-10-2024
Toshiba適用於三相直流無刷馬達的閘極驅動器集成電路樣品開始出貨,可滿足多種汽車應用場景的需求
24-10-2024
Toshiba推出採用小型封裝、輸出耐壓為900V的車載光繼電器
23-10-2024
Toshiba採用新一代製程拓展150V N通道功率MOSFET產品線,協助降低電源能耗
16-10-2024
Toshiba小型MOSFET可降低電池驅動元件的功耗並延長其工作時間
開啟新視窗