Feature | Without internal shunt resistor |
---|---|
Application Scope | Power supply / Battery management system |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
TLP3924 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP3905 | Almost same characteristics but different package | Different Maximum Ratings |
Toshiba Package Name | SSOP4 |
---|---|
Package Image |
![]() |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.04×4.2×1.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature | Topr | -40 to 85 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Open Voltage (Min) | VOC | IF=10mA | 30 | V |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 1500 | Vrms |
Short Circuit Current (Min) | ISC | IF=10mA | 4 | μA |
Contact us
Contact usFrequently Asked Questions
FAQs