Checkbox: Display or Hide columns. |
|
Part Number
Datasheet
PSpice
LTspice
(Note)
Life-cycle
Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101
(*) For more information
please contact the sales representative.
Polarity
VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS
Lead Finish(Note 3)
Mold
Type
Drive voltage type
PageSize:
[
1
2
]
(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
| Part Number Datasheet |
PSpice | LTspice (Note) |
Life-cycle | Package name (Toshiba) |
Width×Length×Height (mm) |
AEC-Q101 (*) For more information please contact the sales representative. |
Polarity | VDSS (V) |
ID (A) |
RDS(ON)Max (Ω) |VGS|=1.2V |
RDS(ON)Max (Ω) |VGS|=2.5V |
RDS(ON)Max (Ω) |VGS|=4.5V |
RDS(ON)Max (Ω) |VGS|=10V |
Qg (nC) |
Tch (℃) |
RoHS | Lead Finish(Note 3) | Mold | Type | Drive voltage type | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Total:186
Hit Count:186
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | |