News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
09-06-2025
東芝研發出可降低溝槽型SiC MOSFET與Semi-Super-Junction肖特基二極體損耗的新技術
25-12-2024
用於電源線突波保護的齊納二極體有助於提高設備可靠性
25-09-2024
Toshiba第三代碳化矽肖特基柵極二極體產品系列增添1200 V新成員,將推動工業電源設備實現高效率
15-05-2024
擴大突波保護齊納二極體的陣容,透過增加新的電壓等級來支援電子設備的品質改進
22-11-2023
東芝適用於高壓電路的400 V耐壓小型開關二極體
30-08-2023
東芝推出20款適用於汽車設備的突波保護齊納二極體產品
25-07-2022
過壓保護齊納二極體採用超小型SOD-962封裝,有助於設備上高密度打件
30-06-2022
採用壓裝式封裝的快速恢復二極體有助於減小電源轉換器的尺寸和功耗
17-06-2022
新增的SOT-23封裝浪湧保護齊納二極體產品線擴展有助於電子設備品質改善
24-02-2022
東芝推出超低電容TVS二極體,可保護物聯網設備高頻天線免受ESD侵擾
18-02-2022
東芝電源電路保護用齊納二極體產品線擴展,有助於提升產品的可靠性
22-01-2021
Lineup expansion of Schottky barrier diodes with 60 V products using the compact US2H package that has excellent heat dissipation allowing easier thermal design : CUHS15F60, CUHS20F60, CUHS15S60, CUHS20S60
18-08-2020
東芝推出可提高設備的可靠性的齊納二極體其適用於電源線浪湧保護
16-07-2020
Lineup expansion of SiC SBDs of 650 V contributing to high efficiency of power supply PFCs : TRS12N65FB, TRS16N65FB, TRS20N65FB, TRS24N65FB
26-05-2020
SiC SBDs of 650 V/12 A contributing to power saving and high efficiency of power supply PFCs : TRS12A65F, TRS12E65F
22-05-2020
Bidirectional TVS diode with a higher peak pulse current rating that contributes to improving reliability of the IC's power supply lines : DF2B5PCT, DF2B7PCT
17-10-2019
東芝推出適用於ThunderboltTM 3及其他高速訊號線的低電容TVS Diode
03-09-2019
Low capacitance TVS diodes for automotive applications offering fine protection performance while keeping signal quality at several Gbps : DF2S5M4FS, DF2S6M4FS
20-08-2019
A lineup expansion of TVS diodes for mobile devices by a product with an increased peak pulse current rating for improved surge protection performance: DF2B7BSL
10-07-2019
Toshiba expands lineup of SBD, which uses a compact package with high heat dissipation ability that allows easier thermal design, by 30 V/ 40 V products: CUHS20F40, CUHS20F30, CUHS15F40, CUHS15F30, CUHS20S40, CUHS20S30, CUHS15S40, CUHS15S30
開啟新視窗