News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
28-02-2022
東芝拓展新一代超接合面結構N通道功率MOSFET“DTMOSVI系列”的產品線,助於電源效率的提高
18-02-2022
東芝電源電路保護用齊納二極體產品線擴展,有助於提升產品的可靠性
11-01-2022
有助於降低車載設備功耗的SOP Advance(WF)封裝的功率MOSFET產品線擴展
06-12-2021
有助於高壓直流傳輸系統和工業馬達驅動逆變器等工業設備的小型化和高效率化的新型壓裝IEGT
30-09-2021
以低導通電阻有助於降低功耗的車用小型MOSFET產品線擴展
29-09-2021
有助於縮小設備尺寸的車載雙極性電晶體產品線的擴展
29-07-2021
100V N通道功率MOSFET產品線的增加, 有助於在汽車設備設計上面積的縮減:XPW4R10ANB、XPW6R30ANB、XPN1300ANC
20-07-2021
有助於降低家用電器功耗的1350V/30A離散式IGBT產品線擴展:GT30N135SRA
26-05-2021
雙極電晶體和開關二極體接面溫度額定值已擴展到150°C,適用於更廣泛的應用
14-05-2021
推出用於IGBT和MOSFET柵極驅動,可在高溫下工作的薄型封裝光耦:TLP5771H,TLP5772H,TLP5774H
13-05-2021
具有高斷態終端電壓額定值,有助於高密度安裝的P-SON4包裝新產品擴展了光繼電器產品系列
27-04-2021
有助於延長電池驅動設備的工作時間的小型低導通電阻共漏極MOSFET產品線擴展:SSM10N954L
27-04-2021
協助縮小半導體測試設備的尺寸,1.5A導通電流的電壓驅動型光繼電器擴展了東芝產品線:TLP3403SRHA
31-03-2021
擴展採用新製程的80V N通道功率MOSFET的產品陣容有助於改善電源供應器的效率 : TK2R4E08QM, TK3R3E08QM, TK5R3E08QM, TK7R0E08QM, TK2R4A08QM, TK3R2A08QM, TK5R1A08QM, TK6R8A08QM, TK5R1P08QM, TK6R9P08QM
30-03-2021
有助於縮小設備尺寸的車載雙極電晶體: TTA500, TTA501, TTA502, TTC500, TTC501
01-02-2021
A low-spike-type 40 V N-channel power MOSFET that helps reducing EMI of power supplies : TPHR7404PU
22-01-2021
Lineup expansion of Schottky barrier diodes with 60 V products using the compact US2H package that has excellent heat dissipation allowing easier thermal design : CUHS15F60, CUHS20F60, CUHS15S60, CUHS20S60
30-11-2020
A discrete IGBT that helps reduce the power consumption and radiated emissions of home appliances : GT30J110SRA
30-11-2020
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited : TLP5751H, TLP5752H, TLP5754H
05-10-2020
Expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F
開啟新視窗