Contact us
  • Part Number Search
  • Cross Reference Search
  • Parametric Search
  • Keyword Search

Cross-reference search is a search service which offers you suitable Toshiba's products from other manufacturers' products.

Other Part Search

* require 3 characters or more.
Compatible level
1: Package and characteristics are almost same
2: Almost same package but similar characteristics
3: Almost same characteristics but different package
4: Different package and similar characteristics
  • The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
  • Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
  • TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.


No keywords.

A new window will open A new window will open

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.