Dual MOSFET with N-Channel + P-Channel Configuration for Miniaturization and Low Power Consumption of Consumer and Industrial Equipment

Dual MOSFET with N-Channel + P-Channel Configuration for Miniaturization and Low Power Consumption of Consumer and Industrial Equipment

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the 30V dual MOSFET “SSM6L826R,” which integrates N‑channel and P‑channel configurations and is suitable for applications such as single‑phase brushless DC motor control, brushed DC motor control, and load switches for power supply lines in consumer and industrial equipment.

The new SSM6L826R features the TSOP6F package (2.9×2.8×0.8mm) with flat leads, which enhances chip‑mounting capability. As a result, the N‑channel MOSFET achieves a low drain‑source On‑resistance (RDS(ON)) of 46mΩ (max) (VGS=10 V)[1], while the P‑channel MOSFET achieves 45mΩ (max) (VGS=-10V)[2], enabling both small size and low power consumption.

With the RDS(ON) values of the N‑channel and P‑channel MOSFETs being nearly equivalent, their conduction losses are also almost the same, which simplifies circuit design. In addition, it features a dual configuration consisting of an N-channel MOSFET and a P-channel MOSFET with independent terminals, making it suitable for driving single-phase brushless DC motors and brushed DC motors. It can also be used in load switch applications, where the P-channel MOSFET controls ON/OFF switching of the power supply line and the N-channel MOSFET controls its gate, contributing to reductions in both the component mounting area and the number of required components.

The addition of this product expands the lineup of dual‑type MOSFETs using the TSOP6F package to three dual N‑channel MOSFETs[3], one dual P‑channel MOSFET[3], and two N‑channel + P‑channel MOSFETs[3], thereby broadening the range of product selection.

Toshiba will continue to expand its lineup of MOSFET products for consumer and industrial equipment, supporting high efficiency, low loss, and compact design.

Notes:
[1] Measurement conditions: ID=4.0A, Ta=25°C
[2] Measurement conditions: ID=-4.0A, Ta=25°C
[3] As of March 2026

Features

  1. Low and nearly equivalent RDS(ON) values for the N‑channel and P‑channel MOSFETs 
  2. Dual MOSFET configuration (N‑channel + P‑channel) that helps reduce the component mounting area
  3. Small package with high allowable power dissipation

Explanation of Features

1. Low and nearly equivalent RDS(ON) values for the N‑channel and P‑channel MOSFETs

The N‑channel and P‑channel MOSFETs feature low RDS(ON) values that are nearly identical. This helps reduce conduction losses and contributes to lower power consumption in equipment. Furthermore, because the RDS(ON) values are almost the same, the conduction losses are also nearly identical, making circuit design easier.

N-channel MOSFET: RDS(ON)=46mΩ (max) (VGS=10V)[1]
P-channel MOSFET: RDS(ON)=45mΩ (max) (VGS=-10V)[2]

2. Dual MOSFET configuration (N‑channel + P‑channel) that helps reduce the component mounting area

Figure 1. Example of single phase brushless DC motor and brushed DC motor drive circuits
Figure 1. Example of single phase brushless DC motor and brushed DC motor drive circuits

The new product, which integrates an N‑channel and a P‑channel device in a dual‑MOSFET configuration, can be applied to single‑phase brushless DC motor and brushed DC motor drive circuits, enabling reductions in both component count and PCB mounting area.

Figure 2. PCB mounting area comparison
Figure 2. PCB mounting area comparison

3. Small package with high allowable power dissipation

Figure 3. TSOP6F package outline
Figure 3. TSOP6F package outline

The new product adopts a small TSOP6F package measuring 2.9×2.8×0.8mm, contributing to a reduction in mounting area. In addition, the flat lead structure enables a high allowable power dissipation (PD) of 1.0W[4] even with the small package size.

Note:
[4] Measurement conditions: Device mounted on an FR4 board. (Total rating) (25.4×25.4×1.6mm, Cu pad: 645mm2)

Applications

  • Industrial equipment
    Servers (cooling fans, etc.)
  • Consumer equipment
    Desktop PCs (cooling fans, etc.)
    Home appliances (robotic cleaners, etc.)
    Healthcare devices (electric shavers, electric toothbrushes, etc.)

Main Specifications

(Ta=25°C)

Part number Polarity Package Absolute maximum ratings Electrical characteristics Sample check & availability
Name Size (mm) Drain-source voltage
VDSS
(V)
Gate-source voltage
VGSS
(V)
Drain current (DC) ID
(A)
Drain-source
On-resistance
RDS(ON)
(mΩ)
Input capacitance
Ciss(pF)
Total gate charge (gate-source plus gate-drain) Qg
(nC)
VGS=
|4.5V|
VGS=
|10V|
Typ. Max Max Typ. Typ.
SSM6L826R N-channel
+
P-channel
TSOP6F 2.9×2.8
×0.8
30 +20/-12 4 64 46 280 2.5 Buy Online
-30 -20/+10 -4 73 45 492 6.2
SSM6L807R[5] N-channel +
P-channel
TSOP6F 2.9×2.8
×0.8
30 ±12 4 39.1 - 310 3.2 Buy Online
-20 ±12 -4 56 45 480 6.74
SSM6N815R[5] N-channel dual TSOP6F 2.9×2.8
×0.8
100 ±20 2 142 103 290 3.1 Buy Online
SSM6N813R[5] N-channel dual TSOP6F 2.9×2.8
×0.8
100 ±20 3.5 154 112 242 3.6 Buy Online
SSM6P816R[5] P-channel dual TSOP6F 2.9×2.8
×0.8
-20 ±10 -6 30.1 - 1030 16.6 Buy Online

Note:
[5] Existing products

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open