※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its lineup of dual power‑supply bus transceivers, the "74AVC Series" with four new 1‑bit products—74AVC1T45NX, 74AVCH1T45NX, 74AVC1T45FU, and 74AVCH1T45FU—and two new 2‑bit products—74AVC2T45FK and 74AVCH2T45FK.
In recent years, the rapid advancement of AI technologies has driven significant expansion in data center and edge AI[1] markets. Therefore, SoC systems[2] increasingly require higher performance with lower power consumption, leading to further reductions in operating voltage.
The 74AVC Series is designed to enable communication between such low‑voltage systems and conventional voltage systems. It is a level shifter capable of bidirectional voltage-level shifting between 0.7V or 0.8V[3] and up to 3.6V.
In addition to the existing 4-bit products, smaller bit configurations (1-bit and 2-bit) and small package variations—such as the leadless XSON6, the leaded SOT-363 (US6), and SOT-765 (US8)—are available, providing even greater flexibility in system design.
Furthermore, the newly launched 1-bit and 2-bit products, as with the existing products, employ a push-pull buffer[4] configuration to achieve high-speed operation, making them suitable for a wide range of applications such as UART[5], GPIO[6], and SPI[7] communication interfaces.
The 74AVC Series devices—including the new products—support dual power‑supplies without any power-on/off sequence restrictions. They adopt a clear directional-control method using DIR pins and a high-impedance control method using power-supply pins. The 74AVCH Series additionally includes an internal bus-hold function[8].
These features provide the following advantages:
Toshiba will continue to expand its lineup of low-voltage logic ICs to meet increasingly diverse system‑design requirements and contribute to energy savings for a more efficient and sustainable society.
| Part number | Number of circuits |
Supply voltage | Package | Size (W×L×H, mm) |
Bus-hold function |
|---|---|---|---|---|---|
| 74AVC1T45NX | 1-bit | 0.7V to 3.6V | XSON6 | 1.45×1.0×0.48 | No |
| 74AVCH1T45NX | Yes | ||||
| 74AVC1T45FU | 0.8V to 3.6V | SOT-363 (US6) | 2.0×2.1×0.9 | No | |
| 74AVCH1T45FU | Yes | ||||
| 74AVC2T45FK | 2-bit | SOT-765 (US8) | 2.0×3.1×0.7 | No | |
| 74AVCH2T45FK | Yes | ||||
| 74AVC4T245FT[9] | 4-bit (2×2-bit) | 0.7V to 3.6V | TSSOP16B | 5.0×6.4×1.2 | No |
| 74AVCH4T245FT[9] | Yes | ||||
| 74AVC4T345FT[9] | 4-bit (3+1-bit) | No |
Notes:
[1] AI technology that performs data processing and analysis at the edge, where the data is generated, rather than in the cloud. The term "edge" refers to endpoint devices located close to users or the field, including smartphones, sensors, drones, surveillance cameras, and IoT devices.
[2] Abbreviation for system on a Chip (SoC), which refers to a system that integrates multiple functions onto a single semiconductor chip. Components such as the CPU (processor), memory, and input/output interfaces—which were traditionally implemented as separate ICs—are integrated into a single chip.
[3] Refer to the lineup above for the classification of power‑supply voltages.
[4] A circuit that combines NPN and PNP transistors (or NMOS and PMOS) in the output stage.
[5] UART (Universal Asynchronous Receiver/Transmitter): A transmit/receive circuit for asynchronous serial communication. A protocol used for transmitting and receiving data asynchronously.
[6] An abbreviation for General Purpose Input/Output, a general-purpose signal pin used in electronic devices, microcontrollers, and SoCs.
[7] Serial Peripheral Interface: Synchronous serial communication. A protocol used for transmitting and receiving data synchronously.
[8] A function that retains the previous input state (High or Low) even when the input pin becomes open (floating).
[9] Existing product
The 74AVC series offers flexible voltage level shifting at low operating voltages, supporting a wide range of voltage systems.
Either power-supply can serve as the source or destination for level-up/level-down conversion.
With a push-pull configuration that supports high-speed operation and 1-bit or 2-bit options that enable circuit configurations tailored to different communication interfaces, the products can be used with a wide range of interfaces such as UART, GPIO, and SPI.
In a two-line configuration for the UART interface, the 1-bit product (74AVC1T45) allows individual level-shifting of each line, while the 2-bit product (74AVC2T45) allows level-shifting two lines at a time in a four-line configuration. By selecting the appropriate bit width, the circuit can be configured.
They are offered in industry‑standard small packages.
Industrial equipment
| Part number | Without bus-hold | 74AVC1T45NX | 74AVC1T45FU | 74AVC2T45FK | ||
|---|---|---|---|---|---|---|
| With bus-hold | 74AVCH1T45NX | 74AVCH1T45FU | 74AVCH2T45FK | |||
| Packages | Name | XSON6 | SOT-363 (US6) | SOT-765 (US8) | ||
| Size W×L×H (mm) | Typ. | 1.45×1.0×0.48 | 2.0×2.1×0.9 | 2.0×3.1×0.7 | ||
| Operating ranges | Supply voltage VCCA, VCCB (V) | 0.7 to 3.6 | 0.8 to 3.6 | |||
| Output current IOUTA, IOUTB (mA) | VCCA, VCCB =3.0 to 3.6V |
±12 | ||||
| Operating temperature Topr (°C) | -40 to 125 | |||||
| DC Characteristics (Ta=-40 to 85°C) |
High-level input voltage VIHA, VIHB (V) |
VCCA, VCCB =3.0 to 3.6V |
Min | 2.0 | ||
| Low-level input voltage VILA, VILB (V) |
Max | 0.9 | ||||
| Quiescent supply current ICCA, ICCB (μA) |
Max | 1 (74AVC1T45NX) | 2 | 5 | ||
| 2 (74AVCH1T45NX) | ||||||
| AC Characteristics (Ta=-40 to 85°C) |
Propagation delay time tPLH/tPHL (ns) |
VCCA, VCCB =3.0 to 3.6V |
Max | 3.7 | 3.9 | |
| Sample check & availability | Without bus-hold | ![]() |
![]() |
![]() |
||
| With bus-hold | ![]() |
![]() |
![]() |
|||
How to Level Shift Using One Gate Logic (PDF: 494KB)
Selection Guide 2026 Small Signal and Logic Devices (PDF: 8.7MB)
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
