※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the N-channel silicon power MOSFET "TK057V60Z1" in the DTMOSVI 600V series process, with a super junction structure. It is suitable for applications such as data center servers, switched mode power supplies for industrial equipment, and photovoltaic power conditioners.
TK057V60Z1 achieves a drain-source On-resistance of 0.047Ω (typ.)[1], which is the lowest[2] among Toshiba’s 600V silicon power MOSFETs using the DFN8×8 package.
Furthermore, the new product achieves approximately 40% lower drain-source On-resistance compared to Toshiba’s existing product TK31V60X with the same voltage rating and package. Meanwhile, the total gate charge—which is typically in a trade-off relationship with drain-source On-resistance—remains equivalent, and the gate-drain charge is reduced by approximately 32%. These improvements reduce conduction loss and switching loss, contributing to higher efficiency in power supply circuits.
Additionally, the adoption of the small surface-mount DFN8×8 package contributes to increased power density in equipment.
Toshiba offers tools that support circuit design for switching power supplies. Alongside the G0 SPICE model, which verifies circuit function in a short time, highly accurate G2 SPICE models that accurately reproduce transient characteristics are now available. Online Circuit Simulator available on Toshiba’s website allows users to easily verify circuit operation without the hassle of building a simulation environment and downloading element models.
Toshiba will continue to expand the DTMOSVI series lineup to improve the efficiency of switched-mode power supplies for industrial equipment, aiming to achieve carbon neutrality.
Notes:
[1] Measurement conditions: VGS=10V, ID=15A, Ta=25°C
[2] Toshiba survey, as of November 2025.
TK057V60Z1 achieves an RDS(ON) of 0.047Ω (typ.)[1], which is the lowest[2] among Toshiba’s 600V silicon power MOSFETs using the DFN8×8 package.
This helps reduce conduction loss and contributes to higher efficiency in power supply equipment. In addition, the RDS(ON) is approximately 16% lower[3] compared to similar products from competing manufacturers.
Note:
[3] Based on Toshiba’s actual measurements
RDS(ON) measurement conditions: VGS=10V, ID=15A, Ta=25°C
The DTMOSVI 600V series reduces Qg and Qgd — key characteristics for switching applications such as power supply equipment — through optimized gate design and process improvements.
This helps reduce drive loss and switching loss, contributing to higher efficiency in power supply equipment.
In addition, the new product achieves approximately 4% lower Qg and approximately 28% lower[4] Qgd compared to similar products from competing manufacturers.
Note:
[4] Based on Toshiba’s actual measurements
Qg and Qgd measurement conditions: VDD≈400V, VGS=10V, ID=40A, Ta=25°C
(Unless otherwise specified, Ta=25°C)
| Part number | TK057V60Z1 | |||
|---|---|---|---|---|
| Absolute maximum ratings |
Drain-source voltage VDSS (V) | 600 | ||
| Drain current (DC) ID (A) | 40 | |||
| Channel temperature Tch (°C) | 150 | |||
| Electrical characteristics |
Drain-source On-resistance RDS(ON) (Ω) | VGS=10V, ID=15A |
Typ. | 0.047 |
| Max | 0.057 | |||
| Total gate charge (gate-source plus gate-drain) Qg (nC) |
VDD≈400V, VGS=10V, ID=40A |
Typ. | 65 | |
| Gate-drain charge Qgd (nC) | 15 | |||
| Input capacitance Ciss (pF) | VDS=300V, VGS=0V, f=100kHz | Typ. | 3680 | |
| Package | Name | DFN8×8 | ||
| Size (mm) | Typ. | 8.0×8.0×0.85 | ||
| Sample Check & Availability | ![]() |
|||
Follow the links below for more on the new product.
TK057V60Z1
Follow the link below for more on Toshiba’s MOSFETs.
MOSFET
To check availability of the new products at online distributors, visit:
TK057V60Z1
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
