Contact us

A new window will open. A new window will open.

Bluetooth® ICs

The Toshiba Bluetooth 4.0 family of controller ICs supports new applications enabled by the introduction of Bluetooth Low Energy (LE), the key new feature of the Bluetooth 4.0 Core Specification.  As well as "classic Bluetooth" applications for audio systems in cars and consumer products, the family also supports personal computing applications.  Bluetooth LE is intended for sharing small amounts of data among nodes in a wireless network with a minimum use of power, fast and easy connection set up.  These applications may include activities such as a keyboard sending keystroke data, a wireless sensor reporting its latest sample set, a medical instrument reporting on a patient's status, a wireless biosensor sending an exercise machine the user's heart rate, a stuck valve in a factory sending an alert, and many other cases where a small amount of data needs to be exchanged. The standard is also widely adapted in latest smartphone generations under the Bluetooth SIG logo Bluetooth Smart or Bluetooth Smart Ready.

Bluetooth® Developer Zone More

To join the Toshiba Bluetooth Developer Zone please register here.

Toshiba Bluetooth® IC Benefits

  • Toshiba's Bluetooth® ICs provide proven high connectivity, stability and interoperability.  Various application scenarios can be created by using
    • An HCI model with additional host CPU and ported Bluetooth stack/profile software
    • An integrated stack/profile concept with application on host MCUs
    • A stand-alone configuration (no external host MCU) with bootable program code from external EEPROM
  • The integration of nearly all the necessary RF and peripheral components lowers the bill of materials significantly and eases PCB design.
  • Toshiba's hardware and software have undergone Bluetooth® tests and performed Bluetooth Qualification Expert (BQE) qualification.  The products  are listed in the Bluetooth SIG qualified product list, which eases end product listing for system developers.
  • The integration of stack and profiles offers an all-in-one Bluetooth® system solution and is currently available with profiles such as SPP, HID, HSP or BLE GATT and combinations of those.  Various application profiles (e.g. heart-rate, glucose-meter, battery service, find me etc.) according to BT LE standard are available, too.
  • Toshiba co-operates with partner companies to realize state-of-the-art ready-made module solutions for the industrial, medical or consumer market, which eases the adaption of this technology into systems and shortens Time-to-Market.

Toshiba Showcases it's dual-mode Bluetooth controller LSI

You need Flash player 8+ and JavaScript enabled to view this video.

Toshiba's Bluetooth Product Lineup

Further Information

Get Your Design Started

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.