Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Brushed DC Motor Driver ICs

Toshiba offers brushed motor drivers fabricated using a CDMOS or BiCDMOS process that exhibits low output Ron and thus helps reduce power consumption. Toshiba's product portfolio contains a wide range of brushed motor drivers with extensive supply voltage, output current and channel count options. Toshiba's product offerings include motor drivers that consist of multiple H-bridges that can be combined in a flexible manner according to the types of motors driven (stepping motors and brushed DC motors) and the required current capabilities.

Recommended product

TB67H450FNG

A compact, highly efficient, single-channel H-bridge driver offering a maximum rating of 50V/3.5A and low standby current. Supplied in a compact, HSOP8 surface mount package and featuring a popular pinout, the TB67H450FNG is ideal for new DC brushed motor designs or as a plug-in replacement to improve and upgrade existing applications in addition to offering more product sourcing options.

TC78H653FTG

TC78H653FTG

The dual-H-bridge TC78H653FTG delivers the low voltage (1.8V) and high current (4.0A) essential for motor-based equipment powered by relatively low voltage batteries in the range of 1.8V to 7.0V.  Suitable for applications using 3.7V lithium-ion batteries or products such as electronic locks, smart meters, and toys using two 1.5V dry batteries, as well as devices based on a 5V USB power supply.

TC78H651AFNG

TC78H651AFNG

The TC78H651AFNG is a dual H-bridge motor drive IC that delivers performance at a low voltage (down to 1.8V) and high current (up to 2A) that is essential for equipment powered by dry-cell batteries.  The new device is suitable for motor applications such as cameras and compact printers using 3.7V lithium-ion batteries, toys and home appliances, smart meters, and electronic locks using two 1.5V dry batteries, and devices using 5V USB power supplies.

Product feature

Configurable Motor Drivers

The on-chip H-bridges can be configured according to the types of motors driven (stepping motors and brushed DC motors) and the required current capabilities to suit the needs of various motor applications.

Switching between different current capabilities

Case 1: Switching between different current capabilities

Selecting the types of motors to be driven

Case 2: Selecting the types of motors to be driven

Lineup

Parametric Search

Brushed Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Roadmap/Products map

Single-Channel Motor Drivers

Product Lines :Single-Channel Motor Drivers

Dual-Channel Motor Drivers

Product Lines :Dual-Channel Motor Drivers

Evaluation kit and reference board

Development / Design Support

Downloading PSpice® models

* PSpice is a registered trademark of Cadence Design Systems, Inc.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open