As more and more electronic equipment has been digitized and networked recently, the importance of standard logic ICs such as level shifters and bus switches, especially those with an enhanced interface, has increased. Toshiba has over 40 years of experience in General Purpose Logic ICs, and not only offers standard logic ICs in conventional packages but also meets new customer needs quickly.
Toshiba offers one-gate logic ICs, high-speed bus switches (for USB 3.0, PCI Express 3.0, etc.) and other devices housed in a ultra-small leaded package (1 × 1 mm fSV). This package is designed for mobile applications to help reduce their size and thickness and to realize low-voltage operation.
You can narrow down the search for applicable products by selecting specifications.
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.