Checkbox: Display or Hide columns.  | 
            
                    
  | 
            
Part Number
Datasheet
					      			          
Link
					      			      			 
	
			      		  			          
PSpice
					      			      			 
	
			      		  			          
LTspice
(Note)
					      			      			 
	
			      		  			          
Life-cycle
					      			      			 
	
			      		  			          
Package name
(Toshiba)
					      			      			 
	
			      		  			          
Width×Length×Height
(mm)
					      			      			 
	
			      		  			          
AEC-Q101
(*) For more information 
please contact the sales representative.
					      			      			 
	
			      		  			          
Polarity
					      			      			 
	
			      		  			          
VDSS
(V)
					      			      			 
	
			      		  			          
ID
(A)
					      			      			 
	
			      		  			          
RDS(ON)Max
(Ω)
|VGS|=1.2V
					      			      			 
	
			      		  			          
RDS(ON)Max
(Ω)
|VGS|=2.5V
					      			      			 
	
			      		  			          
RDS(ON)Max
(Ω)
|VGS|=4.5V
					      			      			 
	
			      		  			          
RDS(ON)Max
(Ω)
|VGS|=10V
					      			      			 
	
			      		  			          
Qg
(nC)
					      			      			 
	
			      		  			          
Tch
(℃)
					      			      			 
	
			      		  			          
RoHS
					      			      			 
	
			      		  			          
Lead Finish(Note 3)
					      			      			 
	
			      		  			          
Mold
					      			      			 
	
			      		  			          
Type
					      			      			 
	
			      		  			          
Drive voltage type
					      			      			 
	
			      		  			          
                PageSize:
            [
                                                1
                                                                2
                                        ]
                    
        (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
        
    | Part Number Datasheet  | 
                            Link | PSpice | LTspice (Note)  | 
                            Life-cycle | Package name (Toshiba)  | 
                            Width×Length×Height (mm)  | 
                            AEC-Q101 (*) For more information please contact the sales representative.  | 
                            Polarity | VDSS (V)  | 
                            ID (A)  | 
                            RDS(ON)Max (Ω) |VGS|=1.2V  | 
                            RDS(ON)Max (Ω) |VGS|=2.5V  | 
                            RDS(ON)Max (Ω) |VGS|=4.5V  | 
                            RDS(ON)Max (Ω) |VGS|=10V  | 
                            Qg (nC)  | 
                            Tch (℃)  | 
                            RoHS | Lead Finish(Note 3) | Mold | Type | Drive voltage type | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 
									                		                         Total:186 
		                        Hit Count:186 
			                							
											 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	                        
            |
| ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | |